NXOpen .NET Reference
12.0.0
|
Represents a Die Deck Feature sub feature. More...
Public Member Functions | |
unsafe void | SetMainDeck (NXOpen.Die.DirectionOption direction, NXOpen.IProfile[] profileEntries) |
Sets the main deck profile of the upper draw die deck. More... | |
unsafe NXOpen.IProfile[] | GetMainDeck (out NXOpen.Die.DirectionOption direction) |
Gets the main deck profile of the upper draw die deck. More... | |
unsafe void | SetBinderEdge (NXOpen.Die.DirectionOption direction, NXOpen.IProfile[] profileEntries) |
Sets the binder edge profile of the upper draw die deck. More... | |
unsafe NXOpen.IProfile[] | GetBinderEdge (out NXOpen.Die.DirectionOption direction) |
Gets the binder edge profile of the upper draw die deck. More... | |
unsafe void | SetMainWallCenterline (NXOpen.Die.DirectionOption direction, NXOpen.IProfile[] profileEntries) |
Sets the main wall centerline profile of the draw die punch. More... | |
unsafe NXOpen.IProfile[] | GetMainWallCenterline (out NXOpen.Die.DirectionOption direction) |
Gets the main wall centerline profile of the draw die punch. More... | |
unsafe void | SetBaseFlange (NXOpen.Die.DirectionOption direction, NXOpen.IProfile[] profileEntries) |
Sets the base flange profile of the draw die punch. More... | |
unsafe NXOpen.IProfile[] | GetBaseFlange (out NXOpen.Die.DirectionOption direction) |
Gets the base flange profile of the draw die punch. More... | |
unsafe void | SetIntermediateDeck (NXOpen.Die.DirectionOption direction, NXOpen.IProfile[] profileEntries) |
Sets the intermediate deck profile of the deck. More... | |
unsafe NXOpen.IProfile[] | GetIntermediateDeck (out NXOpen.Die.DirectionOption direction) |
Gets the intermediate deck profile of the deck. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Die.DieBuildStatusOption | BuildStatus [get] |
Returns the build status of deck. More... | |
unsafe bool | DesignStatus [get, set] |
Returns or sets the design status of deck, if true the deck will be built into the model, if false it will not. More... | |
unsafe bool | DisplayStatus [get, set] |
Returns or sets the display status of deck, if true input data to the deck will be displayed, if false the input data will not be displayed. More... | |
unsafe NXOpen.Body | InnerDeckSheet [get, set] |
Returns or sets the inner deck sheet of deck. More... | |
unsafe NXOpen.ISurface | IntermediateDeckOrientation [get, set] |
Returns or sets the intermediate deck orientation of the deck. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Die Deck Feature sub feature.
Used by the Upper Draw Die and Draw Die Punch to capture the deck definition. Unless specified, the attributes and methods are generic and can be applied to any type of deck.
This sub feature is created via the main feature builder.
Created in NX4.0.0
unsafe NXOpen.IProfile [] NXOpen.Die.DeckParentBuilder.GetBaseFlange | ( | out NXOpen.Die.DirectionOption | direction | ) |
Gets the base flange profile of the draw die punch.
Knowledge Fusion: Binder Edge of Upper Draw Die.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | Profile direction. |
unsafe NXOpen.IProfile [] NXOpen.Die.DeckParentBuilder.GetBinderEdge | ( | out NXOpen.Die.DirectionOption | direction | ) |
Gets the binder edge profile of the upper draw die deck.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | Profile direction. |
unsafe NXOpen.IProfile [] NXOpen.Die.DeckParentBuilder.GetIntermediateDeck | ( | out NXOpen.Die.DirectionOption | direction | ) |
Gets the intermediate deck profile of the deck.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | Profile direction. |
unsafe NXOpen.IProfile [] NXOpen.Die.DeckParentBuilder.GetMainDeck | ( | out NXOpen.Die.DirectionOption | direction | ) |
Gets the main deck profile of the upper draw die deck.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | Profile direction. |
unsafe NXOpen.IProfile [] NXOpen.Die.DeckParentBuilder.GetMainWallCenterline | ( | out NXOpen.Die.DirectionOption | direction | ) |
Gets the main wall centerline profile of the draw die punch.
Knowledge Fusion: Main Deck of Upper Draw Die.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | Profile direction. |
unsafe void NXOpen.Die.DeckParentBuilder.SetBaseFlange | ( | NXOpen.Die.DirectionOption | direction, |
NXOpen.IProfile[] | profileEntries | ||
) |
Sets the base flange profile of the draw die punch.
Knowledge Fusion: Binder Edge of Upper Draw Die.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | Profile direction. |
profileEntries | The profile entries, can be curves, edges, faces, sketches or curve features. |
unsafe void NXOpen.Die.DeckParentBuilder.SetBinderEdge | ( | NXOpen.Die.DirectionOption | direction, |
NXOpen.IProfile[] | profileEntries | ||
) |
Sets the binder edge profile of the upper draw die deck.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | Profile direction. |
profileEntries | The profile entries, can be curves, edges, faces, sketches or curve features. |
unsafe void NXOpen.Die.DeckParentBuilder.SetIntermediateDeck | ( | NXOpen.Die.DirectionOption | direction, |
NXOpen.IProfile[] | profileEntries | ||
) |
Sets the intermediate deck profile of the deck.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | Profile direction. |
profileEntries | The profile entries, can be curves, edges, faces, sketches or curve features. |
unsafe void NXOpen.Die.DeckParentBuilder.SetMainDeck | ( | NXOpen.Die.DirectionOption | direction, |
NXOpen.IProfile[] | profileEntries | ||
) |
Sets the main deck profile of the upper draw die deck.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | Profile direction. |
profileEntries | The profile entries, can be curves, edges, faces, sketches or curve features. |
unsafe void NXOpen.Die.DeckParentBuilder.SetMainWallCenterline | ( | NXOpen.Die.DirectionOption | direction, |
NXOpen.IProfile[] | profileEntries | ||
) |
Sets the main wall centerline profile of the draw die punch.
Knowledge Fusion: Main Deck of Upper Draw Die.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | Profile direction. |
profileEntries | The profile entries, can be curves, edges, faces, sketches or curve features. |
|
get |
Returns the build status of deck.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the design status of deck, if true the deck will be built into the model, if false it will not.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the display status of deck, if true input data to the deck will be displayed, if false the input data will not be displayed.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the inner deck sheet of deck.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the intermediate deck orientation of the deck.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")