NXOpen .NET Reference
12.0.0
|
Represents a Die Rib Parent sub feature. More...
Public Member Functions | |
unsafe NXOpen.Die.RibChildBuilder | CreateChild () |
Creates a child rib. More... | |
unsafe void | DeleteChild (NXOpen.Die.RibChildBuilder dieribchild) |
Deletes a child rib. More... | |
unsafe NXOpen.Die.RibChildBuilder[] | GetChildren () |
Outputs the child ribs. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AdjustedThickness [get, set] |
Returns or sets the adjusted thickness of die ribs. More... | |
unsafe double | Angle [get, set] |
Returns or sets the angle of die ribs. More... | |
unsafe double | BottomHorizontalOffset [get, set] |
Returns or sets the bottom horizontal offset of die ribs. More... | |
unsafe double | BottomLimitOffset [get, set] |
Returns or sets the bottom limit offset of die ribs. More... | |
unsafe double | BottomVerticalOffset [get, set] |
Returns or sets the bottom vertical offset of die ribs. More... | |
unsafe NXOpen.Die.DieBuildStatusOption | BuildStatus [get] |
Returns the build status of die ribs. More... | |
unsafe double | CenterlineXyOffset [get, set] |
Returns or sets the centerline xy offset of die ribs. More... | |
unsafe bool | DesignStatus [get, set] |
Returns or sets the design status of die ribs, if true the ribs will be built into the model, if false they will not. More... | |
unsafe bool | DisplayStatus [get, set] |
Returns or sets the display status of die ribs, if true input data to the ribs will be displayed, if false the input data will not be displayed. More... | |
unsafe double | Height [get, set] |
Returns or sets the height of die ribs. More... | |
unsafe double | LccMinWidth [get, set] |
Returns or sets the lightening core mininum width of die ribs. More... | |
unsafe bool | LighteningCore [get, set] |
Returns or sets the lightening core switch of die ribs, if true the lightening core will be built into the rib, if false it will not. More... | |
unsafe double | LighteningCoreClearance [get, set] |
Returns or sets the lightening core clearance of die ribs. More... | |
unsafe bool | Rectangular [get, set] |
Returns or sets the rectangular switch of die ribs, if true the lightening cores will be rectangular, if false they will follow the shape of the rib. More... | |
unsafe double | Thickness [get, set] |
Returns or sets the thickness of die ribs. More... | |
unsafe double | TopHorizontalOffset [get, set] |
Returns or sets the top horizontal offset of die ribs. More... | |
unsafe double | TopLimitOffset [get, set] |
Returns or sets the top limit offset of die ribs. More... | |
unsafe double | TopVerticalOffset [get, set] |
Returns or sets the top vertical offset of die ribs. More... | |
unsafe double | XDistance [get, set] |
Returns or sets the x distance of die ribs. More... | |
unsafe double | XOffset [get, set] |
Returns or sets the x offset of die ribs. More... | |
unsafe double | YDistance [get, set] |
Returns or sets the y distance of die ribs. More... | |
unsafe double | YOffset [get, set] |
Returns or sets the y offset of die ribs. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Die Rib Parent sub feature.
This sub feature is created via the main feature builder.
Created in NX4.0.0
unsafe NXOpen.Die.RibChildBuilder NXOpen.Die.RibParentBuilder.CreateChild | ( | ) |
Creates a child rib.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
unsafe void NXOpen.Die.RibParentBuilder.DeleteChild | ( | NXOpen.Die.RibChildBuilder | dieribchild | ) |
Deletes a child rib.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
dieribchild |
unsafe NXOpen.Die.RibChildBuilder [] NXOpen.Die.RibParentBuilder.GetChildren | ( | ) |
Outputs the child ribs.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the adjusted thickness of die ribs.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the angle of die ribs.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the bottom horizontal offset of die ribs.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the bottom limit offset of die ribs.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the bottom vertical offset of die ribs.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the build status of die ribs.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the centerline xy offset of die ribs.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the design status of die ribs, if true the ribs will be built into the model, if false they will not.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the display status of die ribs, if true input data to the ribs will be displayed, if false the input data will not be displayed.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the height of die ribs.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the lightening core mininum width of die ribs.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the lightening core switch of die ribs, if true the lightening core will be built into the rib, if false it will not.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the lightening core clearance of die ribs.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the rectangular switch of die ribs, if true the lightening cores will be rectangular, if false they will follow the shape of the rib.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the thickness of die ribs.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the top horizontal offset of die ribs.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the top limit offset of die ribs.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the top vertical offset of die ribs.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the x distance of die ribs.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the x offset of die ribs.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the y distance of die ribs.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the y offset of die ribs.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")