NXOpen .NET Reference
12.0.0
|
Represents a Die Rib Child sub feature. More...
Public Member Functions | |
unsafe void | SetCenterline (NXOpen.Die.DirectionOption direction, NXOpen.IProfile[] profileEntries) |
Sets the centerline of the rib. More... | |
unsafe NXOpen.IProfile[] | GetCenterline (out NXOpen.Die.DirectionOption direction) |
Gets the centerline of the rib. More... | |
unsafe void | SetStart (NXOpen.Die.DirectionOption direction, NXOpen.IProfile[] profileEntries) |
Sets the start limit geometry of the die rib using a profile. More... | |
unsafe NXOpen.IProfile[] | GetStart (out NXOpen.Die.DirectionOption direction) |
Gets the start limit geometry of the die rib as a profile. More... | |
unsafe void | SetTopEnd (NXOpen.Die.DirectionOption direction, NXOpen.IProfile[] profileEntries) |
Sets the top end limit geometry of the die rib using a profile. More... | |
unsafe NXOpen.IProfile[] | GetTopEnd (out NXOpen.Die.DirectionOption direction) |
Gets the top end limit geometry of the die rib as a profile. More... | |
unsafe void | SetBottomEnd (NXOpen.Die.DirectionOption direction, NXOpen.IProfile[] profileEntries) |
Sets the bottom end limit geometry of the die rib using a profile. More... | |
unsafe NXOpen.IProfile[] | GetBottomEnd (out NXOpen.Die.DirectionOption direction) |
Gets the bottom end limit geometry of the die rib as a profile. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AdjustedThickness [get, set] |
Returns or sets the adjusted thickness of the die rib. More... | |
unsafe double | Angle [get, set] |
Returns or sets the angle of the die rib. More... | |
unsafe NXOpen.IOrientation | Bottom [get, set] |
Returns or sets the bottom limit geometry of the die rib. More... | |
unsafe NXOpen.IOrientation | BottomEnd [get, set] |
Returns or sets the bottom end limit geometry of the die rib. More... | |
unsafe double | BottomHorizontalOffset [get, set] |
Returns or sets the bottom horizontal offset of the die rib. More... | |
unsafe double | BottomLimitOffset [get, set] |
Returns or sets the bottom limit offset of the die rib. More... | |
unsafe double | BottomVerticalOffset [get, set] |
Returns or sets the bottom vertical offset of the die rib. More... | |
unsafe NXOpen.Die.DieBuildStatusOption | BuildStatus [get] |
Returns the build status of the die rib. More... | |
unsafe double | CenterlineXyOffset [get, set] |
Returns or sets the centerline xy offset of the die rib. More... | |
unsafe bool | DesignStatus [get, set] |
Returns or sets the design status of the die rib, if true the rib will be built into the model, if false it will not. More... | |
unsafe bool | DisplayStatus [get, set] |
Returns or sets the display status of the die rib, if true input data to the rib will be displayed, if false the input data will not be displayed. More... | |
unsafe double | Height [get, set] |
Returns or sets the height of the die rib. More... | |
unsafe double | LccMinWidth [get, set] |
Returns or sets the lightening core mininum width of the die rib. More... | |
unsafe bool | LighteningCore [get, set] |
Returns or sets the lightening core switch of the die rib, if true the lightening core will be built into the rib, if false it will not. More... | |
unsafe double | LighteningCoreClearance [get, set] |
Returns or sets the lightening core clearance of the die rib. More... | |
unsafe bool | Rectangular [get, set] |
Returns or sets the rectangular switch of the die rib, if true the lightening core will be rectangular, if false it will follow the shape of the rib. More... | |
unsafe NXOpen.IOrientation | Start [get, set] |
Returns or sets the start limit geometry of the die rib. More... | |
unsafe double | Thickness [get, set] |
Returns or sets the thickness of the die rib. More... | |
unsafe NXOpen.IOrientation | Top [get, set] |
Returns or sets the top limit geometry of the die rib. More... | |
unsafe NXOpen.IOrientation | TopEnd [get, set] |
Returns or sets the top end limit geometry of the die rib. More... | |
unsafe double | TopHorizontalOffset [get, set] |
Returns or sets the top horizontal offset of the die rib. More... | |
unsafe double | TopLimitOffset [get, set] |
Returns or sets the top limit offset of the die rib. More... | |
unsafe double | TopVerticalOffset [get, set] |
Returns or sets the top vertical offset of the die rib. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Die Rib Child sub feature.
This sub feature is created via the main feature builder.
Created in NX4.0.0
unsafe NXOpen.IProfile [] NXOpen.Die.RibChildBuilder.GetBottomEnd | ( | out NXOpen.Die.DirectionOption | direction | ) |
Gets the bottom end limit geometry of the die rib as a profile.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | Profile direction. |
unsafe NXOpen.IProfile [] NXOpen.Die.RibChildBuilder.GetCenterline | ( | out NXOpen.Die.DirectionOption | direction | ) |
Gets the centerline of the rib.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | Profile direction. |
unsafe NXOpen.IProfile [] NXOpen.Die.RibChildBuilder.GetStart | ( | out NXOpen.Die.DirectionOption | direction | ) |
Gets the start limit geometry of the die rib as a profile.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | Profile direction. |
unsafe NXOpen.IProfile [] NXOpen.Die.RibChildBuilder.GetTopEnd | ( | out NXOpen.Die.DirectionOption | direction | ) |
Gets the top end limit geometry of the die rib as a profile.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | Profile direction. |
unsafe void NXOpen.Die.RibChildBuilder.SetBottomEnd | ( | NXOpen.Die.DirectionOption | direction, |
NXOpen.IProfile[] | profileEntries | ||
) |
Sets the bottom end limit geometry of the die rib using a profile.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | Profile direction. |
profileEntries | The profile entries, can be curves, edges, faces, sketches or curve features. |
unsafe void NXOpen.Die.RibChildBuilder.SetCenterline | ( | NXOpen.Die.DirectionOption | direction, |
NXOpen.IProfile[] | profileEntries | ||
) |
Sets the centerline of the rib.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | Profile direction. |
profileEntries | The profile entries, can be curves, edges, faces, sketches or curve features. |
unsafe void NXOpen.Die.RibChildBuilder.SetStart | ( | NXOpen.Die.DirectionOption | direction, |
NXOpen.IProfile[] | profileEntries | ||
) |
Sets the start limit geometry of the die rib using a profile.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | Profile direction. |
profileEntries | The the profile entries, can be curves, edges, faces, sketches or curve features. |
unsafe void NXOpen.Die.RibChildBuilder.SetTopEnd | ( | NXOpen.Die.DirectionOption | direction, |
NXOpen.IProfile[] | profileEntries | ||
) |
Sets the top end limit geometry of the die rib using a profile.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | Profile direction. |
profileEntries | The profile entries, can be curves, edges, faces, sketches or curve features. |
|
getset |
Returns or sets the adjusted thickness of the die rib.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the angle of the die rib.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the bottom limit geometry of the die rib.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the bottom end limit geometry of the die rib.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the bottom horizontal offset of the die rib.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the bottom limit offset of the die rib.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the bottom vertical offset of the die rib.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the build status of the die rib.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the centerline xy offset of the die rib.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the design status of the die rib, if true the rib will be built into the model, if false it will not.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the display status of the die rib, if true input data to the rib will be displayed, if false the input data will not be displayed.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the height of the die rib.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the lightening core mininum width of the die rib.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the lightening core switch of the die rib, if true the lightening core will be built into the rib, if false it will not.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the lightening core clearance of the die rib.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the rectangular switch of the die rib, if true the lightening core will be rectangular, if false it will follow the shape of the rib.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the start limit geometry of the die rib.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the thickness of the die rib.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the top limit geometry of the die rib.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the top end limit geometry of the die rib.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the top horizontal offset of the die rib.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the top limit offset of the die rib.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the top vertical offset of the die rib.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")