NXOpen .NET Reference
12.0.0
|
Represents a Die Hole Parent sub feature. More...
Public Member Functions | |
unsafe void | GetHoleAttributes (out string title, out string value, out int color, out string diameterTitle, out string depthTitle, out string counterBoreDiameterTitle) |
Gets the hole attributes, note existance of attributes depends on usage in main feature. More... | |
unsafe void | SetHoleAttributes (string title, string value, int color, string diameterTitle, string depthTitle, string counterBoreDiameterTitle) |
Sets the hole attributes, note existance of attributes depends on usage in main feature. More... | |
unsafe void | GetPadAttributes (out string title, out string value, out int color) |
Gets the pad attributes, note existance of attributes depends on usage in main feature. More... | |
unsafe void | SetPadAttributes (string title, string value, int color) |
Sets the pad attributes, note existance of attributes depends on usage in main feature. More... | |
unsafe NXOpen.Die.HoleChildBuilder | CreateChild () |
Creates a child hole. More... | |
unsafe void | DeleteChild (NXOpen.Die.HoleChildBuilder dieholechild) |
Deletes a child hole. More... | |
unsafe NXOpen.Die.HoleChildBuilder[] | GetChildren () |
Outputs the child holes. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Die.DieBuildStatusOption | BuildStatus [get] |
Returns the build status of die holes. More... | |
unsafe double | CounterBoreDiameter [get, set] |
Returns or sets the counter bore diameter of die holes. More... | |
unsafe bool | CreateWithPad [get, set] |
Returns or sets the create with pad switch of die holes, if true a pad will be created around the holes, if false the pad will not be created. More... | |
unsafe double | Depth [get, set] |
Returns or sets the depth of die holes. More... | |
unsafe bool | DesignStatus [get, set] |
Returns or sets the design status of die holes, if true the holes will be built into the model, if false they will not. More... | |
unsafe double | Diameter [get, set] |
Returns or sets the diameter of die holes. More... | |
unsafe bool | DisplayHoles [get, set] |
Returns or sets the display holes switch of die holes, if true the holes will be built into the model, if false they will not. More... | |
unsafe bool | DisplayStatus [get, set] |
Returns or sets the display status of die holes, if true input data to the holes will be displayed, if false the input data will not be displayed. More... | |
unsafe double | DropThruDiameter [get, set] |
Returns or sets the drop thru diameter of die holes. More... | |
unsafe double | PadDiameter [get, set] |
Returns or sets the pad diameter of die holes. More... | |
unsafe double | PadHeight [get, set] |
Returns or sets the pad height of die holes. More... | |
unsafe double | PlaneOffset [get, set] |
Returns or sets the plane offset of die holes. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Die Hole Parent sub feature.
This sub feature is created via the main feature builder.
Created in NX4.0.0
unsafe NXOpen.Die.HoleChildBuilder NXOpen.Die.HoleParentBuilder.CreateChild | ( | ) |
Creates a child hole.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
unsafe void NXOpen.Die.HoleParentBuilder.DeleteChild | ( | NXOpen.Die.HoleChildBuilder | dieholechild | ) |
Deletes a child hole.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
dieholechild |
unsafe NXOpen.Die.HoleChildBuilder [] NXOpen.Die.HoleParentBuilder.GetChildren | ( | ) |
Outputs the child holes.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
unsafe void NXOpen.Die.HoleParentBuilder.GetHoleAttributes | ( | out string | title, |
out string | value, | ||
out int | color, | ||
out string | diameterTitle, | ||
out string | depthTitle, | ||
out string | counterBoreDiameterTitle | ||
) |
Gets the hole attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of hole faces. |
diameterTitle | Title for diameter attribute. |
depthTitle | Title for depth attribute. |
counterBoreDiameterTitle | Title for counter bore diameter attribute. |
unsafe void NXOpen.Die.HoleParentBuilder.GetPadAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the pad attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of pad faces. |
unsafe void NXOpen.Die.HoleParentBuilder.SetHoleAttributes | ( | string | title, |
string | value, | ||
int | color, | ||
string | diameterTitle, | ||
string | depthTitle, | ||
string | counterBoreDiameterTitle | ||
) |
Sets the hole attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of hole faces. |
diameterTitle | Title for diameter attribute. |
depthTitle | Title for depth attribute. |
counterBoreDiameterTitle | Title for counter bore diameter attribute. |
unsafe void NXOpen.Die.HoleParentBuilder.SetPadAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the pad attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of pad faces. |
|
get |
Returns the build status of die holes.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the counter bore diameter of die holes.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the create with pad switch of die holes, if true a pad will be created around the holes, if false the pad will not be created.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the depth of die holes.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the design status of die holes, if true the holes will be built into the model, if false they will not.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the diameter of die holes.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the display holes switch of die holes, if true the holes will be built into the model, if false they will not.
Note that this setting has the same affect as design status, unless the create with pad switch is true.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the display status of die holes, if true input data to the holes will be displayed, if false the input data will not be displayed.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the drop thru diameter of die holes.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the pad diameter of die holes.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the pad height of die holes.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the plane offset of die holes.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")