NXOpen .NET Reference
12.0.0
|
Represents a Die Hole Child sub feature. More...
Public Member Functions | |
unsafe void | TranslateCenter (NXOpen.Vector3d translateDist) |
Translates the center of the die hole by the specified amount. More... | |
unsafe void | GetHoleAttributes (out string title, out string value, out int color, out string diameterTitle, out string depthTitle, out string counterBoreDiameterTitle) |
Gets the hole attributes, note existance of attributes depends on usage in main feature. More... | |
unsafe void | SetHoleAttributes (string title, string value, int color, string diameterTitle, string depthTitle, string counterBoreDiameterTitle) |
Sets the hole attributes, note existance of attributes depends on usage in main feature. More... | |
unsafe void | GetPadAttributes (out string title, out string value, out int color) |
Gets the pad attributes, note existance of attributes depends on usage in main feature. More... | |
unsafe void | SetPadAttributes (string title, string value, int color) |
Sets the pad attributes, note existance of attributes depends on usage in main feature. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Die.DieBuildStatusOption | BuildStatus [get] |
Returns the build status of the die hole. More... | |
unsafe NXOpen.ILocation | Center [get, set] |
Returns or sets the center of the die hole. More... | |
unsafe double | CounterBoreDiameter [get, set] |
Returns or sets the counter bore diameter of the die hole. More... | |
unsafe bool | CreateWithPad [get, set] |
Returns or sets the create with pad switch of the die hole, if true a pad will be created around the hole, if false the pad will not be created. More... | |
unsafe double | Depth [get, set] |
Returns or sets the depth of the die hole. More... | |
unsafe bool | DesignStatus [get, set] |
Returns or sets the design status of the die hole, if true the hole will be built into the model, if false it will not. More... | |
unsafe double | Diameter [get, set] |
Returns or sets the diameter of the die hole. More... | |
unsafe bool | DisplayHoles [get, set] |
Returns or sets the display holes switch of the die hole, if true the hole will be built into the model, if false it will not. More... | |
unsafe bool | DisplayStatus [get, set] |
Returns or sets the display status of the die hole, if true input data to the hole will be displayed, if false the input data will not be displayed. More... | |
unsafe double | DropThruDiameter [get, set] |
Returns or sets the drop thru diameter of the die hole. More... | |
unsafe double | PadDiameter [get, set] |
Returns or sets the pad diameter of the die hole. More... | |
unsafe double | PadHeight [get, set] |
Returns or sets the pad height of the die hole. More... | |
unsafe NXOpen.ISurface | Plane [get, set] |
Returns or sets the plane of the die hole. More... | |
unsafe double | PlaneOffset [get, set] |
Returns or sets the plane offset of the die hole. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Die Hole Child sub feature.
This sub feature is created via the main feature builder.
Created in NX4.0.0
unsafe void NXOpen.Die.HoleChildBuilder.GetHoleAttributes | ( | out string | title, |
out string | value, | ||
out int | color, | ||
out string | diameterTitle, | ||
out string | depthTitle, | ||
out string | counterBoreDiameterTitle | ||
) |
Gets the hole attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of hole faces. |
diameterTitle | Title for diameter attribute. |
depthTitle | Title for depth attribute. |
counterBoreDiameterTitle | Title for counter bore diameter attribute. |
unsafe void NXOpen.Die.HoleChildBuilder.GetPadAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the pad attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of pad faces. |
unsafe void NXOpen.Die.HoleChildBuilder.SetHoleAttributes | ( | string | title, |
string | value, | ||
int | color, | ||
string | diameterTitle, | ||
string | depthTitle, | ||
string | counterBoreDiameterTitle | ||
) |
Sets the hole attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of hole faces. |
diameterTitle | Title for diameter attribute. |
depthTitle | Title for depth attribute. |
counterBoreDiameterTitle | Title for counter bore diameter attribute. |
unsafe void NXOpen.Die.HoleChildBuilder.SetPadAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the pad attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of pad faces. |
unsafe void NXOpen.Die.HoleChildBuilder.TranslateCenter | ( | NXOpen.Vector3d | translateDist | ) |
Translates the center of the die hole by the specified amount.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
translateDist | A scaled vector indicating the distance to translate |
|
get |
Returns the build status of the die hole.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the center of the die hole.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the counter bore diameter of the die hole.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the create with pad switch of the die hole, if true a pad will be created around the hole, if false the pad will not be created.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the depth of the die hole.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the design status of the die hole, if true the hole will be built into the model, if false it will not.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the diameter of the die hole.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the display holes switch of the die hole, if true the hole will be built into the model, if false it will not.
Note that this setting has the same affect as design status, unless the create with pad switch is true.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the display status of the die hole, if true input data to the hole will be displayed, if false the input data will not be displayed.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the drop thru diameter of the die hole.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the pad diameter of the die hole.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the pad height of the die hole.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the plane of the die hole.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the plane offset of the die hole.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")