NXOpen .NET Reference
12.0.0
|
Represents a Die Point Parent sub feature. More...
Public Member Functions | |
unsafe NXOpen.Die.PointChildBuilder | CreateChild () |
Creates a child point. More... | |
unsafe void | DeleteChild (NXOpen.Die.PointChildBuilder diepointchild) |
Deletes a child point. More... | |
unsafe NXOpen.Die.PointChildBuilder[] | GetChildren () |
Outputs the child points. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Die.DieBuildStatusOption | BuildStatus [get] |
Returns the build status of points. More... | |
unsafe bool | DesignStatus [get, set] |
Returns or sets the design status of points, if true the points will be built into the model, if false they will not. More... | |
unsafe bool | DisplayStatus [get, set] |
Returns or sets the display status of points, if true input data to the points will be displayed, if false the input data will not be displayed. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Die Point Parent sub feature.
This sub feature is created via the main feature builder.
Created in NX4.0.0
unsafe NXOpen.Die.PointChildBuilder NXOpen.Die.PointParentBuilder.CreateChild | ( | ) |
Creates a child point.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
unsafe void NXOpen.Die.PointParentBuilder.DeleteChild | ( | NXOpen.Die.PointChildBuilder | diepointchild | ) |
Deletes a child point.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
diepointchild |
unsafe NXOpen.Die.PointChildBuilder [] NXOpen.Die.PointParentBuilder.GetChildren | ( | ) |
Outputs the child points.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the build status of points.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the design status of points, if true the points will be built into the model, if false they will not.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the display status of points, if true input data to the points will be displayed, if false the input data will not be displayed.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")