NXOpen .NET Reference
12.0.0
|
Represents a Draw Die Punch Section sub feature. More...
Public Member Functions | |
unsafe void | SetReliefDistance (double reliefDistance) |
More... | |
unsafe void | SetDeckThickness (double deckThickness) |
More... | |
unsafe void | SetWallThickness (double wallThickness) |
More... | |
unsafe void | SetBaseThickness (double baseThickness) |
More... | |
unsafe void | SetBaseWidth (double baseWidth) |
More... | |
unsafe void | SetPartialRibHeight (double partialRibHeight) |
More... | |
unsafe void | SetOffsetProfileToTop (double offsetProfileToTop) |
More... | |
unsafe void | SetReliefAngle (double reliefAngle) |
More... | |
unsafe void | SetBeltThickness (string beltThickness) |
More... | |
unsafe void | SetDesignStatus (bool designStatus) |
More... | |
unsafe void | SetDisplayStatus (bool displayStatus) |
More... | |
unsafe void | GetFormingAttributes (out string title, out string value, out int color) |
Gets the forming faces attributes. More... | |
unsafe void | SetFormingAttributes (string title, string value, int color) |
Sets the forming faces attributes. More... | |
unsafe void | GetBeltWallAttributes (out string title, out string value, out int color) |
Gets the belt wall faces attributes. More... | |
unsafe void | SetBeltWallAttributes (string title, string value, int color) |
Sets the belt wall faces attributes. More... | |
unsafe void | GetBaseAttributes (out string title, out string value, out int color) |
Gets the base faces attributes. More... | |
unsafe void | SetBaseAttributes (string title, string value, int color) |
Sets the base faces attributes. More... | |
unsafe void | GetPunchProfileAttributes (out string title, out string value) |
Gets the punch profile edges attributes. More... | |
unsafe void | SetPunchProfileAttributes (string title, string value) |
Sets the punch profile edges attributes. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | BaseThickness [get] |
Returns the base thickness of the draw die punch casting. More... | |
unsafe double | BaseWidth [get] |
Returns the base width of the draw die punch casting. More... | |
unsafe NXOpen.Expression | BeltThickness [get] |
Returns the belt thickness of the draw die punch casting. More... | |
unsafe NXOpen.Die.DieBuildStatusOption | BuildStatus [get] |
Returns the build status of the draw die punch casting. More... | |
unsafe double | DeckThickness [get] |
Returns the deck thickness of the draw die punch casting. More... | |
unsafe bool | DesignStatus [get] |
Returns the design status of the draw die punch casting, if true the casting will be built into the model, if false it will not. More... | |
unsafe bool | DisplayStatus [get] |
Returns the display status of the draw die punch casting, if true input data to the draw die punch casting will be displayed, if false the input data will not be displayed. More... | |
unsafe double | OffsetProfileToTop [get] |
Returns the offset profile to top distance of the draw die punch casting. More... | |
unsafe double | PartialRibHeight [get] |
Returns the partial rib height of the draw die punch casting. More... | |
unsafe double | ReliefAngle [get] |
Returns the relief angle of the draw die punch casting. More... | |
unsafe double | ReliefDistance [get] |
Returns the relief distance of the draw die punch casting. More... | |
unsafe double | WallThickness [get] |
Returns the wall thickness of the draw die punch casting. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Draw Die Punch Section sub feature.
This sub feature is created via the main feature builder.
Created in NX4.0.0
unsafe void NXOpen.Die.DrawDiePunchSectionBuilder.GetBaseAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the base faces attributes.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of base faces. |
unsafe void NXOpen.Die.DrawDiePunchSectionBuilder.GetBeltWallAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the belt wall faces attributes.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of belt wall faces. |
unsafe void NXOpen.Die.DrawDiePunchSectionBuilder.GetFormingAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the forming faces attributes.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of forming faces. |
unsafe void NXOpen.Die.DrawDiePunchSectionBuilder.GetPunchProfileAttributes | ( | out string | title, |
out string | value | ||
) |
Gets the punch profile edges attributes.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
unsafe void NXOpen.Die.DrawDiePunchSectionBuilder.SetBaseAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the base faces attributes.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of base faces. |
unsafe void NXOpen.Die.DrawDiePunchSectionBuilder.SetBaseThickness | ( | double | baseThickness | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
baseThickness |
unsafe void NXOpen.Die.DrawDiePunchSectionBuilder.SetBaseWidth | ( | double | baseWidth | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
baseWidth |
unsafe void NXOpen.Die.DrawDiePunchSectionBuilder.SetBeltThickness | ( | string | beltThickness | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
beltThickness |
unsafe void NXOpen.Die.DrawDiePunchSectionBuilder.SetBeltWallAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the belt wall faces attributes.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of belt wall faces. |
unsafe void NXOpen.Die.DrawDiePunchSectionBuilder.SetDeckThickness | ( | double | deckThickness | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
deckThickness |
unsafe void NXOpen.Die.DrawDiePunchSectionBuilder.SetDesignStatus | ( | bool | designStatus | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
designStatus |
unsafe void NXOpen.Die.DrawDiePunchSectionBuilder.SetDisplayStatus | ( | bool | displayStatus | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
displayStatus |
unsafe void NXOpen.Die.DrawDiePunchSectionBuilder.SetFormingAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the forming faces attributes.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of forming faces. |
unsafe void NXOpen.Die.DrawDiePunchSectionBuilder.SetOffsetProfileToTop | ( | double | offsetProfileToTop | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
offsetProfileToTop |
unsafe void NXOpen.Die.DrawDiePunchSectionBuilder.SetPartialRibHeight | ( | double | partialRibHeight | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
partialRibHeight |
unsafe void NXOpen.Die.DrawDiePunchSectionBuilder.SetPunchProfileAttributes | ( | string | title, |
string | value | ||
) |
Sets the punch profile edges attributes.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
unsafe void NXOpen.Die.DrawDiePunchSectionBuilder.SetReliefAngle | ( | double | reliefAngle | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
reliefAngle |
unsafe void NXOpen.Die.DrawDiePunchSectionBuilder.SetReliefDistance | ( | double | reliefDistance | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
reliefDistance |
unsafe void NXOpen.Die.DrawDiePunchSectionBuilder.SetWallThickness | ( | double | wallThickness | ) |
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
wallThickness |
|
get |
Returns the base thickness of the draw die punch casting.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the base width of the draw die punch casting.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the belt thickness of the draw die punch casting.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the build status of the draw die punch casting.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the deck thickness of the draw die punch casting.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the design status of the draw die punch casting, if true the casting will be built into the model, if false it will not.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the display status of the draw die punch casting, if true input data to the draw die punch casting will be displayed, if false the input data will not be displayed.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the offset profile to top distance of the draw die punch casting.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the partial rib height of the draw die punch casting.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the relief angle of the draw die punch casting.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the relief distance of the draw die punch casting.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the wall thickness of the draw die punch casting.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")