NXOpen .NET Reference
12.0.0
|
Represents a WedmOperation Builder More...
Public Types | |
enum | BackburnPassesTypes { Single, MultipleRegionFirst, MultipleCutoffFirst, SingleLastFinish } |
the types available for wedm backburn passes More... | |
enum | StopPointFlagTypes { None, Specify } |
the types available for wedm stop point More... | |
enum | StopPointTypes { Opstop, Stop } |
the types available for wedm stop point More... | |
enum | SmoothLeadInTypes { None, Specify } |
the types available for smooth_lead_in More... | |
enum | SmoothLeadOutTypes { None, Specify } |
the types available for smooth_lead_out_types More... | |
enum | ConvexCornerTypes { RollAround, Loops, ExtendAndTrim } |
the types available for convex corner control More... | |
enum | CornerSmoothingType { None, AllPasses } |
the types available for corner smoothing More... | |
enum | InPathUdeSetTypes { Start = 1, End } |
Represents the in path ude set type More... | |
Public Types inherited from NXOpen.CAM.OperationBuilder | |
enum | HoleAxisTypes { Vector, Rule, RuleIfNoVector } |
Available types for Hole Axis Type in feature milling and hole making More... | |
enum | HoleDepthTypes { Point, Rule } |
Available types for Hole Depth Type in feature milling and hole making More... | |
enum | OptimizationLevelTypes { Standard, Advanced } |
Available types for optimization level in operation More... | |
enum | OptimizationBasedOnTypes { Dist, Orient } |
Available types for optimization based on in operation More... | |
enum | OptimizationDistanceTypes { Direct, Transition } |
Available types for optimization distance method in operation More... | |
Public Types inherited from NXOpen.CAM.ParamBuilder | |
enum | OptimizationTypes { None, MinimizeTravel, Band } |
Available types for Optimization Method in operation More... | |
Public Member Functions | |
unsafe NXOpen.CAM.InPathEventSetData | GetInPathEventSetData (int passNumber, NXOpen.CAM.WedmOperationBuilder.InPathUdeSetTypes inPathEventType) |
Returns the in path event data More... | |
unsafe void | ExecuteApiExit () |
Execute api exit More... | |
Public Member Functions inherited from NXOpen.CAM.OperationBuilder | |
unsafe double[] | GetHoleAxisValues () |
Get the Hole Axis values More... | |
unsafe void | SetHoleAxisValues (double[] holeAxis) |
Set the Hole Axis values More... | |
Public Member Functions inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.TaggedObject | GetCustomizableItemBuilder (string name) |
Returns the customizable item builder for the given customizable item name More... | |
unsafe string[] | GetCustomizableItemNames () |
Returns the names for all customizable item ids More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | ApiExitName [get, set] |
Returns or sets the api exit name More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | BackburnDistanceBuilder [get] |
Returns the backburn_distance builder More... | |
unsafe int | BackburnFlag [get, set] |
Returns or sets the Rough and Backburn Flag More... | |
unsafe NXOpen.CAM.WedmOperationBuilder.BackburnPassesTypes | BackburnPasses [get, set] |
Returns or sets the Backburn Passes More... | |
unsafe NXOpen.CAM.WedmOperationBuilder.ConvexCornerTypes | ConvexCorner [get, set] |
Returns or sets the convex_corner More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | CornerMaximumAngleBuilder [get] |
Returns the corner_maximum_angle builder More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | CornerMinimumAngleBuilder [get] |
Returns the corner_minimum_angle builder More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | CornerRadiusBuilder [get] |
Returns the corner_radius builder More... | |
unsafe NXOpen.CAM.WedmCustomBoundaryDataBuilderList | CustomBoundaryDataList [get] |
Returns the custom boundary data list More... | |
unsafe NXOpen.CAM.WedmCutParameters | CutParameters [get] |
Returns the cut parameter object More... | |
unsafe NXOpen.CAM.CutPatternBuilder | CutPattern [get] |
Returns the cut pattern More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | CutoffDistanceBuilder [get] |
Returns the cutoff_distance builder More... | |
unsafe int | CutoffFlag [get, set] |
Returns or sets the Cutoff Flag More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | CutoffFlagBuilder [get] |
Returns the cutoff_flag builder More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | CutoffStockBuilder [get] |
Returns the cutoff_stock builder More... | |
unsafe NXOpen.CAM.FeedsWedmBuilder | FeedsBuilder [get] |
Returns the feeds builder More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | FinishPassesBuilder [get] |
Returns the finish_passes builder More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutCiBuilder [get] |
Returns the Save Layer/Layout builder More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | LeadInCircleAngleBuilder [get] |
Returns the lead_in_circle_angle_builder More... | |
unsafe NXOpen.CAM.WedmPointDefinitionBuilder | LeadInPointBuilder [get] |
Returns the lead_in_point Builder More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | LeadInRadiusBuilder [get] |
Returns the lead_in_radius_builder More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | LeadOutCircleAngleBuilder [get] |
Returns the lead_out_circle_angle_builder More... | |
unsafe NXOpen.CAM.WedmPointDefinitionBuilder | LeadOutPointBuilder [get] |
Returns the lead_out_point Builder More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | LeadOutRadiusBuilder [get] |
Returns the lead_out_radius_builder More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | LoopRadius [get] |
Returns the loop radius More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | MaximumLoopAngle [get] |
Returns the maximum loop angle More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | MinimumLoopAngle [get] |
Returns the minimum loop angle More... | |
unsafe NXOpen.CAM.NcmWedmBuilder | NcmWedmBuilder [get] |
Returns the non-cutting builder More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | NocoreStockBuilder [get] |
Returns the nocore_stock builder More... | |
unsafe int | NumTabs [get, set] |
Returns or sets the Tab Points More... | |
unsafe int | RegionMethod [get, set] |
Returns or sets the Tab Points Region Method More... | |
unsafe NXOpen.CAM.WedmPointDefinitionBuilder | RetractPointBuilder [get] |
Returns the retract_point Builder More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | RoughPassesBuilder [get] |
Returns the rough_passes builder More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SmoothLeadInDistanceBuilder [get] |
Returns the smooth_lead_in_distance builder More... | |
unsafe NXOpen.CAM.WedmOperationBuilder.SmoothLeadInTypes | SmoothLeadInOption [get, set] |
Returns or sets the Smooth Leadin Flag More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SmoothLeadOutDistanceBuilder [get] |
Returns the smooth_lead_out_distance builder More... | |
unsafe NXOpen.CAM.WedmOperationBuilder.SmoothLeadOutTypes | SmoothLeadOutOption [get, set] |
Returns or sets the Smooth Leadout Flag More... | |
unsafe NXOpen.CAM.WedmOperationBuilder.CornerSmoothingType | Smoothing [get, set] |
Returns or sets the smoothing More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | StopPointDistanceBuilder [get] |
Returns the stop_point_distance builder More... | |
unsafe NXOpen.CAM.WedmOperationBuilder.StopPointFlagTypes | StopPointFlag [get, set] |
Returns or sets the Stop Point Flag More... | |
unsafe NXOpen.CAM.WedmOperationBuilder.StopPointTypes | StopPointType [get, set] |
Returns or sets the Stop Point Type More... | |
unsafe NXOpen.CAM.WedmPointDefinitionBuilder | ThreadHolePointBuilder [get] |
Returns the thread_hole_point Builder More... | |
unsafe NXOpen.CAM.WedmArcOutputTypeCiBuilder | WedmArcOutputTypeCiBuilder [get] |
Returns the wedm arc output type Builder More... | |
unsafe NXOpen.CAM.WedmStatusControlCiBuilder | WedmStatusControlCiBuilder [get] |
Returns the wedm status control ci Builder More... | |
Properties inherited from NXOpen.CAM.OperationBuilder | |
unsafe string | ChannelName [get, set] |
Returns or sets the channel's name More... | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | EndOfPath [get] |
Returns the end event builder More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.GeometryCiBuilder | Geometry [get] |
Returns the geometry builder More... | |
unsafe bool | GougeChecking [get, set] |
Returns or sets the gouge checking flag More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleAxisTypes | HoleAxisType [get, set] |
Returns or sets the Hole Axis Type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HoleDepth [get] |
Returns the max depth distance builder More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleDepthTypes | HoleDepthType [get, set] |
Returns or sets the Hole Depth Type More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutAndLayer [get] |
Returns the Layer and Layout More... | |
unsafe NXOpen.CAM.ArcOutputTypeCiBuilder | MotionOutputBuilder [get] |
Returns the motion output builder More... | |
unsafe NXOpen.CAM.Notes | Notes [get] |
Returns the notes builder More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationBasedOnTypes | OptimizationBasedOn [get, set] |
Returns or sets the optimization based on in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationDistanceTypes | OptimizationDistanceMethod [get, set] |
Returns or sets the optimization distance method in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationLevelTypes | OptimizationLevel [get, set] |
Returns or sets the optimization level in operation More... | |
unsafe NXOpen.CAM.OperationDisplayOptionsBuilder | PathDisplayOptions [get] |
Returns the path display options builder More... | |
unsafe string | PostToolPathExit [get, set] |
Returns or sets the environment variable that points to the post tool path generation library which has the exit More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistance [get] |
Returns the Retract Distance builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistanceOnToolAxisChange [get] |
Returns the Retract Distance on Tool Axis Change builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SafeClearance [get] |
Returns the safe clearance builder More... | |
unsafe bool | SelectToolFlag [get, set] |
Returns or sets the user selected tool More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | StartOfPath [get] |
Returns the start event builder More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
unsafe NXOpen.CAM.ToolChangeCiBuilder | ToolChangeSetting [get] |
Returns the tool change builder More... | |
unsafe NXOpen.CAM.ToolPathEditorBuilder | ToolPathEditor [get] |
Returns the Tool Path Editor Builder More... | |
unsafe NXOpen.CAM.ToolPathSplitParametersBuilder | ToolPathSplitParametersBuilder [get] |
Returns the tool path split Parameters More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Represents a WedmOperation Builder
To create a new instance of this class, use NXOpen.CAM.OperationCollection.CreateWedmOperationBuilder
Created in NX7.5.0
unsafe void NXOpen.CAM.WedmOperationBuilder.ExecuteApiExit | ( | ) |
Execute api exit
Created in NX8.5.0
License requirements: cam_base ("CAM BASE")
unsafe NXOpen.CAM.InPathEventSetData NXOpen.CAM.WedmOperationBuilder.GetInPathEventSetData | ( | int | passNumber, |
NXOpen.CAM.WedmOperationBuilder.InPathUdeSetTypes | inPathEventType | ||
) |
Returns the in path event data
Created in NX7.5.0
License requirements: None.
passNumber | the pass number |
inPathEventType | in path ude set type |
|
getset |
Returns or sets the api exit name
Created in NX8.5.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the backburn_distance builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the Rough and Backburn Flag
Created in NX7.5.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Backburn Passes
Created in NX7.5.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the convex_corner
Created in NX7.5.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the corner_maximum_angle builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the corner_minimum_angle builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the corner_radius builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the custom boundary data list
Created in NX8.0.1
License requirements: cam_base ("CAM BASE")
|
get |
Returns the cutoff_distance builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the Cutoff Flag
Created in NX7.5.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the cutoff_flag builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the cutoff_stock builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the cut parameter object
Created in NX7.5.0
License requirements: None.
|
get |
Returns the cut pattern
Created in NX7.5.0
License requirements: None.
|
get |
Returns the feeds builder
Created in NX11.0.2
License requirements: cam_base ("CAM BASE")
|
get |
Returns the finish_passes builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the Save Layer/Layout builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the lead_in_circle_angle_builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the lead_in_point Builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the lead_in_radius_builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the lead_out_circle_angle_builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the lead_out_point Builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the lead_out_radius_builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the loop radius
Created in NX7.5.0
License requirements: None.
|
get |
Returns the maximum loop angle
Created in NX7.5.0
License requirements: None.
|
get |
Returns the minimum loop angle
Created in NX7.5.0
License requirements: None.
|
get |
Returns the non-cutting builder
Created in NX7.5.0
License requirements: None.
|
get |
Returns the nocore_stock builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the Tab Points
Created in NX7.5.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Tab Points Region Method
Created in NX7.5.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the retract_point Builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the rough_passes builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the smoothing
Created in NX7.5.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the smooth_lead_in_distance builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the Smooth Leadin Flag
Created in NX7.5.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the smooth_lead_out_distance builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the Smooth Leadout Flag
Created in NX7.5.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the stop_point_distance builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the Stop Point Flag
Created in NX7.5.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Stop Point Type
Created in NX7.5.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the thread_hole_point Builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the wedm arc output type Builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the wedm status control ci Builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")