NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.WedmCutParameters More...
Public Types | |
enum | CutDirectionTypes { Alternate, Clockwise, CounterClockwise } |
the types available for wedm cut direction More... | |
enum | WirePositionTypes { On, Tanto } |
the types available for wire position More... | |
Properties | |
unsafe NXOpen.CAM.WedmCutParameters.CutDirectionTypes | CutDirection [get, set] |
Returns or sets the Cut Direction More... | |
unsafe double | Intol [get, set] |
Returns or sets the intol value More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | LowerGuideOffset [get] |
Returns the lower guide offset More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | LowerPlaneBuilder [get] |
Returns the lower_plane builder More... | |
unsafe double | Outtol [get, set] |
Returns or sets the outtol value More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | OverlapDistanceBuilder [get] |
Returns the overlap_distance_builder More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | UpperGuideOffset [get] |
Returns the upper guide offset More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | UpperPlaneBuilder [get] |
Returns the upper_plane builder More... | |
unsafe NXOpen.CAM.StepoverBuilder | WedmStepoverBuilder [get] |
Returns the WedmStepover builder More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | WireDiameterBuilder [get] |
Returns the wire_diameter builder More... | |
unsafe NXOpen.CAM.WedmCutParameters.WirePositionTypes | WirePosition [get, set] |
Returns or sets the wire position More... | |
Properties inherited from NXOpen.CAM.CutParameters | |
unsafe bool | CheckIpwCollisions [get, set] |
Returns or sets the value to Check for Ipw Collsions More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | CheckSafeClearance [get] |
Returns the Check Safe Clearance More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | HolderClearance [get] |
Returns the Holder Clearance More... | |
unsafe NXOpen.CAM.CutParametersIpwTypes | IpwType [get, set] |
Returns or sets the IPW type More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | NeckClearance [get] |
Returns the Neck Clearance More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | PartSafeClearance [get] |
Returns the Part Safe Clearance More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | PartStock [get] |
Returns the part stock More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | ShankClearance [get] |
Returns the Shank Clearance More... | |
unsafe NXOpen.CAM.Inheritable2dLength | Tolerances [get] |
Returns the Tolerances builder More... | |
unsafe bool | UseToolHolder [get, set] |
Returns or sets the use tool holder More... | |
Represents a NXOpen.CAM.WedmCutParameters
Created in NX7.5.0
|
getset |
Returns or sets the Cut Direction
Created in NX7.5.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the intol value
Created in NX7.5.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the lower guide offset
Created in NX9.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the lower_plane builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the outtol value
Created in NX7.5.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the overlap_distance_builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the upper guide offset
Created in NX9.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the upper_plane builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the WedmStepover builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the wire_diameter builder
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the wire position
Created in NX7.5.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")