NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.WedmPointDefinitionBuilder More...
Public Types | |
enum | PointStates { None, Specify } |
the types available for wedm point definition More... | |
enum | WireAxisStates { Zm, Specify } |
the types available for wire axis definition More... | |
Properties | |
unsafe NXOpen.NXObject | Axis [get, set] |
Returns or sets the wire axis More... | |
unsafe NXOpen.CAM.WedmPointDefinitionBuilder.WireAxisStates | AxisOption [get, set] |
Returns or sets the wire axis status More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the wedm point More... | |
unsafe NXOpen.CAM.WedmPointDefinitionBuilder.PointStates | PointOption [get, set] |
Returns or sets the point status More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAM.WedmPointDefinitionBuilder
This builder cannot be instantiated separately.
Created in NX7.5.0
|
getset |
Returns or sets the wire axis
Created in NX7.5.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the wire axis status
Created in NX7.5.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the wedm point
Created in NX7.5.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the point status
Created in NX7.5.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")