NXOpen .NET Reference
12.0.0
|
Represents a wedm feeds Builder More...
Public Types | |
enum | OutputTypes { None, RapidMovesOnly, AllMoves } |
the feed rate output mode More... | |
Properties | |
unsafe NXOpen.CAM.InheritableFeedBuilder | FeedApproachBuilder [get] |
Returns the feed_approach builder (inheritable Feed) More... | |
unsafe NXOpen.CAM.InheritableFeedBuilder | FeedCutBuilder [get] |
Returns the feed_cut builder (inheritable Feed) More... | |
unsafe NXOpen.CAM.InheritableFeedBuilder | FeedDepartureBuilder [get] |
Returns the feed_departure builder (inheritable Feed) More... | |
unsafe NXOpen.CAM.InheritableFeedBuilder | FeedEngageBuilder [get] |
Returns the feed_engage builder (inheritable Feed) More... | |
unsafe NXOpen.CAM.InheritableFeedBuilder | FeedFirstCutBuilder [get] |
Returns the feed_first_cut builder (inheritable Feed) More... | |
unsafe NXOpen.CAM.InheritableFeedBuilder | FeedRapidBuilder [get] |
Returns the feed_rapid builder (inheritable Feed) More... | |
unsafe NXOpen.CAM.InheritableFeedBuilder | FeedRetractBuilder [get] |
Returns the feed_retract builder (inheritable Feed) More... | |
unsafe NXOpen.CAM.InheritableFeedBuilder | FeedReturnBuilder [get] |
Returns the feed_return builder (inheritable Feed) More... | |
unsafe NXOpen.CAM.InheritableFeedBuilder | FeedSideCutBuilder [get] |
Returns the feed_side_cut builder (inheritable Feed) More... | |
unsafe NXOpen.CAM.InheritableFeedBuilder | FeedStepoverBuilder [get] |
Returns the feed_stepover builder (inheritable Feed) More... | |
unsafe NXOpen.CAM.InheritableFeedBuilder | FeedTraversalBuilder [get] |
Returns the feed_traversal builder (inheritable Feed) More... | |
unsafe NXOpen.CAM.FeedsWedmBuilder.OutputTypes | OutputMode [get, set] |
Returns or sets the output mode More... | |
unsafe bool | UnitsToggle [get, set] |
Returns or sets the units toggle More... | |
Represents a wedm feeds Builder
Created in NX5.0.0
|
get |
Returns the feed_approach builder (inheritable Feed)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feed_cut builder (inheritable Feed)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feed_departure builder (inheritable Feed)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feed_engage builder (inheritable Feed)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feed_first_cut builder (inheritable Feed)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feed_rapid builder (inheritable Feed)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feed_retract builder (inheritable Feed)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feed_return builder (inheritable Feed)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feed_side_cut builder (inheritable Feed)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feed_stepover builder (inheritable Feed)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the feed_traversal builder (inheritable Feed)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the output mode
Created in NX11.0.2
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the units toggle
Created in NX6.0.0
License requirements to get this property: cam_base ("CAM BASE")
License requirements to set this property: cam_base ("CAM BASE")