NX Open C++ Reference Guide
|
Represents an object that manages annotation and PMI (Product and Manufacturing Information) display instance objects. More...
Represents an object that manages annotation and PMI (Product and Manufacturing Information) display instance objects.
This class contains the collection objects for creating and iterating over annotations and PMI display instances.
To obtain an instance of this class, refer to NXOpen::BasePart
Created in NX3.0.0.
NXOpen::Annotations::BendTableCollection* NXOpen::Annotations::AnnotationManager::BendTables | ( | ) |
Bend Table collection
Created in NX9.0.0.
NXOpen::Annotations::BusinessModifierCollection* NXOpen::Annotations::AnnotationManager::BusinessModifiers | ( | ) |
BusinessModifier collection
Created in NX3.0.0.
NXOpen::Annotations::CenterlineCollection* NXOpen::Annotations::AnnotationManager::Centerlines | ( | ) |
Centerlines collection
Created in NX3.0.0.
NXOpen::Annotations::Gdt* NXOpen::Annotations::AnnotationManager::ConvertToGdt | ( | NXOpen::Annotations::SimpleDraftingAid * | draftingAid, |
bool | keepDraftingAid, | ||
NXOpen::Annotations::LeaderBundle * | leader | ||
) |
Converts a simple drafting aid into a GDT by creating a new GDT using the text, origin, and preferences from the drafting aid.
If there are other annotations that are dependent on the drafting aid, (for example, a label that has a leader attached to the drafting aid), those dependencies will NOT be copied over.
draftingAid | the drafting aid to convert |
keepDraftingAid | whether to keep the drafting aid. If false, the drafting aid will be deleted |
leader | specifies the leaders for the new GDT |
NXOpen::Annotations::SimpleDraftingAid* NXOpen::Annotations::AnnotationManager::ConvertToIdSymbol | ( | NXOpen::Annotations::SimpleDraftingAid * | draftingAid, |
bool | keepDraftingAid, | ||
NXOpen::Annotations::LeaderBundle * | leader | ||
) |
Converts a simple drafting aid into an ID symbol by creating a new ID symbol using the text, origin, and preferences from the drafting aid.
If there are other annotations that are dependent on the drafting aid, (for example, a label that has a leader attached to the drafting aid), those dependencies will NOT be copied over.
draftingAid | the drafting aid to convert |
keepDraftingAid | whether to keep the drafting aid. If false, the drafting aid will be deleted |
leader | specifies the leaders for the new ID Symbol |
NXOpen::Annotations::Label* NXOpen::Annotations::AnnotationManager::ConvertToLabel | ( | NXOpen::Annotations::SimpleDraftingAid * | draftingAid, |
bool | keepDraftingAid, | ||
NXOpen::Annotations::LeaderBundle * | leader | ||
) |
Converts a simple drafting aid into a label by creating a new label using the text, origin, and preferences from the drafting aid.
If there are other annotations that are dependent on the drafting aid, (for example, a label that has a leader attached to the drafting aid), those dependencies will NOT be copied over.
draftingAid | the drafting aid to convert |
keepDraftingAid | whether to keep the drafting aid. If false, the drafting aid will be deleted |
leader | specifies the leaders for the new label. The leader type must be Plain, Around, PlainAligned, or AroundAligned. To use any other type of leader, you must create a GDT instead. |
NXOpen::Annotations::LineWeld* NXOpen::Annotations::AnnotationManager::ConvertToLineWeld | ( | NXOpen::Annotations::LineWeld * | draftingAid, |
bool | keepDraftingAid, | ||
NXOpen::Annotations::LeaderBundle * | leader | ||
) |
Converts a simple drafting aid into a line weld by creating a new line weld using the text, origin, and preferences from the drafting aid.
If there are other annotations that are dependent on the drafting aid, (for example, a line weld that has a leader attached to the drafting aid), those dependencies will NOT be copied over.
draftingAid | the drafting aid to convert |
keepDraftingAid | whether to keep the drafting aid. If false, the drafting aid will be deleted |
leader | specifies the leaders for the new label. The leader type must be Plain, Around, PlainAligned, or AroundAligned. To use any other type of leader, you must create a GDT instead. |
NXOpen::Annotations::Note* NXOpen::Annotations::AnnotationManager::ConvertToNote | ( | NXOpen::Annotations::SimpleDraftingAid * | draftingAid, |
bool | keepDraftingAid | ||
) |
Converts a simple drafting aid into a note by creating a new note using the text, origin, and preferences from the drafting aid.
If there are other annotations that are dependent on the drafting aid, (for example, a label that has a leader attached to the drafting aid), those dependencies will NOT be copied over.
draftingAid | the drafting aid to convert |
keepDraftingAid | whether to keep the drafting aid. If false, the drafting aid will be deleted |
NXOpen::Annotations::AssociateDimensionBuilder* NXOpen::Annotations::AnnotationManager::CreateAssociateDimensionBuilder | ( | NXOpen::Annotations::Dimension * | dimension | ) |
Creates the Dimension Associativity builder.
dimension | NXOpen::Annotations::Dimension to be edited |
NXOpen::Annotations::AssociativeText* NXOpen::Annotations::AnnotationManager::CreateAssociativeText | ( | ) |
Creates a NXOpen::Annotations::AssociativeText .
The NXOpen::Annotations::AssociativeText instance must be deleted after its use.
NXOpen::Annotations::AssociativityBuilder* NXOpen::Annotations::AnnotationManager::CreateAssociativityBuilder | ( | NXOpen::Annotations::Dimension * | dimension, |
int | assocIndex | ||
) |
Creates the Dimension Associativity builder.
dimension | NXOpen::Annotations::Dimension to be edited |
assocIndex | Associativity index |
NXOpen::Annotations::ComponentData* NXOpen::Annotations::AnnotationManager::CreateComponentData | ( | NXOpen::Annotations::Annotation * | annotationTag | ) |
Creates a NXOpen::Annotations::ComponentData for an annotation.
annotationTag | the annotation whose component data will be available with this object |
NXOpen::Annotations::CompoundDatumReferenceBuilder* NXOpen::Annotations::AnnotationManager::CreateCompoundDatumReferenceBuilder | ( | ) |
Creates a new compound datum dialog.
NXOpen::Annotations::DatumReferenceBuilder* NXOpen::Annotations::AnnotationManager::CreateDatumReferenceBuilder | ( | NXOpen::Annotations::FcfDatumReference * | datumReference | ) |
Creates a NXOpen::Annotations::DatumReferenceBuilder.
datumReference | the datum reference to be edited, if NULL, then create an fcf symbol |
NXOpen::Annotations::DraftingDatumTargetBuilder* NXOpen::Annotations::AnnotationManager::CreateDraftingDatumTargetBuilder | ( | NXOpen::Annotations::DraftingDatumTarget * | datumTarget | ) |
Creates a NXOpen::Annotations::DraftingDatumTargetBuilder.
datumTarget | Datum to edit |
NXOpen::Annotations::DraftingFeatureControlFrameBuilder* NXOpen::Annotations::AnnotationManager::CreateDraftingFeatureControlFrameBuilder | ( | NXOpen::Annotations::Gdt * | fcf | ) |
Creates a NXOpen::Annotations::DraftingFeatureControlFrameBuilder.
fcf | the fcf symbol to be edited, if NULL, then create an fcf symbol |
NXOpen::Annotations::DraftingNoteBuilder* NXOpen::Annotations::AnnotationManager::CreateDraftingNoteBuilder | ( | NXOpen::Annotations::SimpleDraftingAid * | annotation | ) |
Creates a NXOpen::Annotations::DraftingNoteBuilder.
annotation | NXOpen::Annotations::SimpleDraftingAid to be edited |
NXOpen::Annotations::EditLeaderBuilder* NXOpen::Annotations::AnnotationManager::CreateEditLeaderBuilder | ( | NXOpen::DisplayableObject * | tableTag | ) |
Creates a NXOpen::Annotations::EditLeaderBuilder.
tableTag | the table object to edit |
NXOpen::Annotations::DatumReferenceBuilder* NXOpen::Annotations::AnnotationManager::CreateEmptyDatumReferenceBuilder | ( | ) |
Creates a new empty datum reference builder.
NXOpen::Annotations::FeatureControlFrameDataBuilder* NXOpen::Annotations::AnnotationManager::CreateFeatureControlFrameDataBuilder | ( | NXOpen::Annotations::FeatureControlFrameData * | frame | ) |
Creates a NXOpen::Annotations::FeatureControlFrameDataBuilder.
frame | the fcf symbol to be edited, if NULL, then create an fcf symbol |
NXOpen::Annotations::FeatureControlFrameIndicatorBuilder* NXOpen::Annotations::AnnotationManager::CreateFeatureControlFrameIndicatorBuilder | ( | ) |
Creates a NXOpen::Annotations::FeatureControlFrameIndicatorBuilder.
NXOpen::Annotations::Gdt* NXOpen::Annotations::AnnotationManager::CreateGdt | ( | std::vector< NXString > & | textLines, |
const NXOpen::Point3d & | origin, | ||
NXOpen::Annotations::LetteringPreferences * | letteringPreferences, | ||
NXOpen::Annotations::UserSymbolPreferences * | userSymbolPreferences, | ||
NXOpen::Annotations::LineAndArrowPreferences * | lineArrowPreferences, | ||
bool | alwaysVertical, | ||
NXOpen::Annotations::LeaderBundle * | leader | ||
) |
Creates a GDT symbol.
textLines | text for the GDT |
origin | origin for the GDT |
letteringPreferences | lettering preferences. If NULL, the global lettering preferences will be used |
userSymbolPreferences | user symbol preferences. If NULL, the scale and aspect ratio will be set to 1.0 |
lineArrowPreferences | line and arrow preferences. If NULL, the global line and arrow preferences will be used |
alwaysVertical | always vertical |
leader | specifies the leaders for the GDT. The following leader types are not valid for GDT symbols: PlainNostub and AlignedNostub |
NXOpen::Annotations::Label* NXOpen::Annotations::AnnotationManager::CreateLabel | ( | std::vector< NXString > & | textLines, |
const NXOpen::Point3d & | origin, | ||
NXOpen::Annotations::LetteringPreferences * | letteringPreferences, | ||
NXOpen::Annotations::UserSymbolPreferences * | userSymbolPreferences, | ||
NXOpen::Annotations::LineAndArrowPreferences * | lineArrowPreferences, | ||
NXOpen::Annotations::LeaderBundle * | leader | ||
) |
Creates a label.
The leader type must be Plain, Around, PlainAligned, or AroundAligned. To use any other type of leader, you must create a GDT instead.
textLines | text for the label |
origin | origin for the label |
letteringPreferences | lettering preferences. If NULL, the global lettering preferences will be used |
userSymbolPreferences | user symbol preferences. If NULL, the scale and aspect ratio will be set to 1.0 |
lineArrowPreferences | line and arrow preferences. If NULL, the global line and arrow preferences will be used |
leader | specifies the leaders for the label |
NXOpen::Annotations::LeaderData* NXOpen::Annotations::AnnotationManager::CreateLeaderData | ( | ) |
Creates a NXOpen::Annotations::LeaderData.
NXOpen::Annotations::Note* NXOpen::Annotations::AnnotationManager::CreateNote | ( | std::vector< NXString > & | textLines, |
const NXOpen::Point3d & | origin, | ||
NXOpen::AxisOrientation | orientation, | ||
NXOpen::Annotations::LetteringPreferences * | letteringPreferences, | ||
NXOpen::Annotations::UserSymbolPreferences * | userSymbolPreferences | ||
) |
Creates a note.
textLines | text for the note |
origin | origin for the note |
orientation | determines whether the note will be horizontal or vertical |
letteringPreferences | lettering preferences. If NULL, the global lettering preferences will be used |
userSymbolPreferences | user symbol preferences. If NULL, the scale and aspect ratio will be set to 1.0 |
NXOpen::Annotations::PmiDatumTargetBuilder* NXOpen::Annotations::AnnotationManager::CreatePmiDatumTargetBuilder | ( | NXOpen::Annotations::DatumTarget * | datumTarget | ) |
Creates a NXOpen::Annotations::PmiDatumTargetBuilder.
datumTarget | Datum to edit |
NXOpen::Annotations::PmiFeatureControlFrameBuilder* NXOpen::Annotations::AnnotationManager::CreatePmiFeatureControlFrameBuilder | ( | NXOpen::Annotations::Fcf * | fcf | ) |
Creates a NXOpen::Annotations::PmiFeatureControlFrameBuilder.
fcf | the fcf symbol to be edited, if NULL, then create an fcf symbol |
NXOpen::Annotations::PmiNoteBuilder* NXOpen::Annotations::AnnotationManager::CreatePmiNoteBuilder | ( | NXOpen::Annotations::SimpleDraftingAid * | annotation | ) |
Creates a NXOpen::Annotations::PmiNoteBuilder.
annotation | NXOpen::Annotations::SimpleDraftingAid to be edited |
NXOpen::Annotations::PmiTrackingPropertiesBuilder* NXOpen::Annotations::AnnotationManager::CreatePmiTrackingPropertiesBuilder | ( | ) |
Creates a NXOpen::Annotations::PmiTrackingPropertiesBuilder .
NXOpen::Annotations::QueryPmiBuilder* NXOpen::Annotations::AnnotationManager::CreateQueryPmiBuilder | ( | ) |
Creates the Query PMI builder.
NXOpen::ModelingView* NXOpen::Annotations::AnnotationManager::CreateQueryView | ( | const std::vector< NXOpen::Annotations::Annotation * > & | pmiSymbols | ) |
Creates a model view displaying the given PMI symbols.
This method would ordinarily be invoked with the PMI symbols resulting from a call to NXOpen::Annotations::AnnotationManager::QueryPmiFromGeometry .
pmiSymbols | List of PMI symbols, ordinarily from a geometry query |
NXString NXOpen::Annotations::AnnotationManager::CurrentSbfFile | ( | ) |
Returns the symbol font definition file.
LoadSymbolFontFromSbfFile will read from this file
Created in NX3.0.0.
License requirements : None
NXOpen::Annotations::CustomSymbolCollection* NXOpen::Annotations::AnnotationManager::CustomSymbols | ( | ) |
CustomSymbol collection
Created in NX3.0.0.
NXOpen::Annotations::GdtDatumCollection* NXOpen::Annotations::AnnotationManager::Datums | ( | ) |
Datum collection
Created in NX3.0.0.
NXOpen::Annotations::DatumTargetCollection* NXOpen::Annotations::AnnotationManager::DatumTargets | ( | ) |
DatumTarget collection
Created in NX3.0.0.
NXOpen::Annotations::DimensionSetCollection* NXOpen::Annotations::AnnotationManager::DimensionSets | ( | ) |
DimensionSet collection
Created in NX3.0.0.
NXOpen::Annotations::DraftingDatumTargetCollection* NXOpen::Annotations::AnnotationManager::DraftingDatumTargets | ( | ) |
DraftingDatumTarget collection
Created in NX8.0.1.
NXOpen::Annotations::DraftingImageCollection* NXOpen::Annotations::AnnotationManager::DraftingImages | ( | ) |
Drafting Image collection
Created in NX9.0.0.
NXOpen::Annotations::DraftingSurfaceFinishCollection* NXOpen::Annotations::AnnotationManager::DraftingSurfaceFinishSymbols | ( | ) |
Drafting surface finish collection
Created in NX7.5.0.
NXOpen::Annotations::FcfCollection* NXOpen::Annotations::AnnotationManager::Fcfs | ( | ) |
Fcf collection
Created in NX3.0.0.
NXOpen::Annotations::FrameBarCollection* NXOpen::Annotations::AnnotationManager::FrameBars | ( | ) |
Frame bar collection
Created in NX8.0.0.
NXOpen::Xform* NXOpen::Annotations::AnnotationManager::GetDefaultAnnotationPlane | ( | NXOpen::Annotations::PmiDefaultPlane | jaDefaultPlane | ) |
Returns the default annotation plane for the specified part.
jaDefaultPlane | ja default plane |
NXString NXOpen::Annotations::AnnotationManager::GetStandardSymbolTextFont | ( | ) |
Returns the font to use for displaying symbols with standard fonts.
NXOpen::Annotations::HatchCollection* NXOpen::Annotations::AnnotationManager::Hatches | ( | ) |
Hatch collection
Created in NX3.0.0.
NXOpen::Annotations::HoleTableCollection* NXOpen::Annotations::AnnotationManager::HoleTables | ( | ) |
Hole Table collection
Created in NX9.0.0.
NXOpen::Annotations::IdSymbolCollection* NXOpen::Annotations::AnnotationManager::IdSymbols | ( | ) |
IdSymbol collection
Created in NX3.0.0.
NXOpen::Annotations::IntersectionSymbolCollection* NXOpen::Annotations::AnnotationManager::IntersectionSymbols | ( | ) |
IntersectionSymbol collection
Created in NX3.0.0.
NXOpen::SymbolFont* NXOpen::Annotations::AnnotationManager::LoadSymbolFontFromSbfFile | ( | const NXString & | symbolName, |
double * | symbolWidth, | ||
double * | symbolHeight | ||
) |
Loads a symbol font from the current symbol font definition file.
symbolName | name of the symbol |
symbolWidth | symbol width |
symbolHeight | symbol height |
NXOpen::SymbolFont* NXOpen::Annotations::AnnotationManager::LoadSymbolFontFromSbfFile | ( | const char * | symbolName, |
double * | symbolWidth, | ||
double * | symbolHeight | ||
) |
Loads a symbol font from the current symbol font definition file.
symbolName | name of the symbol |
symbolWidth | symbol width |
symbolHeight | symbol height |
void NXOpen::Annotations::AnnotationManager::MakePmi | ( | NXOpen::Annotations::Annotation * | annotation | ) |
Flag the annotation as PMI object.
Once flagged, the annotation particiaptes in all PMI specific behaviors, so you can manage it from Part Navigator, inherit on a drawing view, control its display in different model views etc..
Created in NX6.0.0.
License requirements : geometric_tol ("GDT")
annotation | NXOpen::Annotations::Annotation to be edited |
NXOpen::Annotations::AppendedText* NXOpen::Annotations::AnnotationManager::NewAppendedText | ( | ) |
Creates a new AppendedText object.
NXOpen::Annotations::Associativity* NXOpen::Annotations::AnnotationManager::NewAssociativity | ( | ) |
Creates a new Associativity object.
NXOpen::Annotations::DatumReference* NXOpen::Annotations::AnnotationManager::NewDatumReference | ( | ) |
Creates a new DatumReference object.
NXOpen::Annotations::DimensionData* NXOpen::Annotations::AnnotationManager::NewDimensionData | ( | ) |
Creates new DimensionData object.
NXOpen::Annotations::FcfFrame* NXOpen::Annotations::AnnotationManager::NewFcfFrame | ( | ) |
Creates a new FcfFrame object.
NXOpen::Annotations::FcfFrameData* NXOpen::Annotations::AnnotationManager::NewFcfFrameData | ( | ) |
Creates a new Fcf Frame Data object.
NXOpen::Annotations::LeaderBundle* NXOpen::Annotations::AnnotationManager::NewLeaderBundle | ( | ) |
Constructs a new LeaderBundle object.
NXOpen::Annotations::MasterCustomSymbolData* NXOpen::Annotations::AnnotationManager::NewMasterCustomSymbolData | ( | ) |
Creates a new MasterCustomSymbolData object.
Created in NX6.0.0.
License requirements : None
NXOpen::Annotations::PmiData* NXOpen::Annotations::AnnotationManager::NewPmiData | ( | ) |
Creates a new PmiData object.
NXOpen::Annotations::UserSymbolPreferences* NXOpen::Annotations::AnnotationManager::NewUserSymbolPreferences | ( | NXOpen::Annotations::UserSymbolPreferences::SizeType | type, |
double | lengthOrScale, | ||
double | heightOrAspectRatio | ||
) |
Constructs a new UserSymbolPreferences object.
type | Whether to use length and height or scale and aspect ratio |
lengthOrScale | Length or scale |
heightOrAspectRatio | Height or aspect ratio |
NXOpen::Annotations::OffsetCenterPointCollection* NXOpen::Annotations::AnnotationManager::OffsetCenterPoints | ( | ) |
OffsetCenterPoint collection
Created in NX3.0.0.
NXOpen::Annotations::OrdinateMarginCollection* NXOpen::Annotations::AnnotationManager::OrdinateMargins | ( | ) |
OrdinateMargin collection
Created in NX3.0.0.
NXOpen::Annotations::PartSymbolFolderCollection* NXOpen::Annotations::AnnotationManager::PartSymbolFolders | ( | ) |
Part Symbol Folder collection
Created in NX7.5.0.
NXOpen::Annotations::PmiFilterCollection* NXOpen::Annotations::AnnotationManager::PmiFilters | ( | ) |
PmiFilter collection
Created in NX3.0.0.
NXOpen::Annotations::PmiTableSectionCollection* NXOpen::Annotations::AnnotationManager::PmiTableSections | ( | ) |
PMI Table collection
Created in NX12.0.0.
NXOpen::Preferences::AnnotationPreferences* NXOpen::Annotations::AnnotationManager::Preferences | ( | ) |
Global annotation preferences
Created in NX3.0.0.
std::vector<NXOpen::Annotations::Annotation *> NXOpen::Annotations::AnnotationManager::QueryPmiFromGeometry | ( | const std::vector< NXOpen::DisplayableObject * > & | geom | ) |
Finds all PMI symbols that reference the given geometry as an associated object.
The geometry types supported are limited to those supported by NXOpen::Annotations::AssociatedObject .
geom | Geometry to be searched |
std::vector<NXString> NXOpen::Annotations::AnnotationManager::ReadAllSymbolNamesFromSbfFile | ( | ) |
Reads the names of all symbol fonts in the current symbol font definition file.
void NXOpen::Annotations::AnnotationManager::RemovePmi | ( | NXOpen::Annotations::Annotation * | annotation | ) |
Remove PMI flag from annotation.
After the flag is removed, the annotation can't be managed as PMI. However it retains all its properties.
Created in NX6.0.0.
License requirements : geometric_tol ("GDT")
annotation | NXOpen::Annotations::Annotation to be edited |
void NXOpen::Annotations::AnnotationManager::SaveUserSymbolPart | ( | NXOpen::Annotations::MasterCustomSymbolData * | symData | ) |
Save a new master Custom Symbol file.
Use builder class NXOpen::Annotations::MasterSymbolBuilder methods instead of this method.
Created in NX6.0.0.
License requirements : None
symData | New master part data |
void NXOpen::Annotations::AnnotationManager::SetCurrentSbfFile | ( | const NXString & | fileName | ) |
Sets the symbol font definition file.
LoadSymbolFontFromSbfFile will read from this file
Created in NX3.0.0.
License requirements : None
fileName | file name |
void NXOpen::Annotations::AnnotationManager::SetCurrentSbfFile | ( | const char * | fileName | ) |
Sets the symbol font definition file.
LoadSymbolFontFromSbfFile will read from this file
Created in NX3.0.0.
License requirements : None
fileName | file name |
void NXOpen::Annotations::AnnotationManager::SetMasterSymbolNameInQaf | ( | ) |
This method writes master custom symbol name to the predefined quick access folder and saves the part.
The given part should correspond to the part file of native symbol part file otherwise error will be raised.
Created in NX7.5.0.
License requirements : drafting ("DRAFTING")
void NXOpen::Annotations::AnnotationManager::SetParallelToScreen | ( | bool | parallelToScreen, |
const std::vector< NXOpen::Annotations::Annotation * > & | annotations | ||
) |
Sets the parallel to screen status on each input annotation.
Created in NX11.0.1.
License requirements : geometric_tol ("GDT")
parallelToScreen | Parallel to Screen Setting |
annotations | Annotations to be set |
void NXOpen::Annotations::AnnotationManager::SetStandardSymbolTextFont | ( | const NXString & | symbolTextFontName | ) |
Created in NX8.5.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
symbolTextFontName | The name of the text font to use for displaying a symbol when using a standard font. |
void NXOpen::Annotations::AnnotationManager::SetStandardSymbolTextFont | ( | const char * | symbolTextFontName | ) |
Created in NX8.5.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
symbolTextFontName | The name of the text font to use for displaying a symbol when using a standard font. |
void NXOpen::Annotations::AnnotationManager::SetWeldStandard | ( | NXOpen::Annotations::WeldStandard | standard | ) |
Sets the weld standard for the part file.
Created in NX7.5.4.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
standard | Weld standard |
NXOpen::Annotations::SymbolFileCollection* NXOpen::Annotations::AnnotationManager::SymbolFiles | ( | ) |
Library Symbol collection
Created in NX8.0.0.
NXOpen::Annotations::TableCollection* NXOpen::Annotations::AnnotationManager::Tables | ( | ) |
Table collection
Created in NX8.0.0.
NXOpen::Annotations::TableSectionCollection* NXOpen::Annotations::AnnotationManager::TableSections | ( | ) |
Table section collection
Created in NX8.0.0.
tag_t NXOpen::Annotations::AnnotationManager::Tag | ( | ) | const |
Returns the tag of this object.
NXOpen::Annotations::TargetPointCollection* NXOpen::Annotations::AnnotationManager::TargetPoints | ( | ) |
TargetPoint collection
Created in NX3.0.0.
NXOpen::Annotations::WeldCollection* NXOpen::Annotations::AnnotationManager::Welds | ( | ) |
Weld collection
Created in NX3.0.0.
NXOpen::Annotations::WeldStandard NXOpen::Annotations::AnnotationManager::WeldStandard | ( | ) |
Returns the weld standard for the part file.
Created in NX7.5.4.
License requirements : None