NX Open C++ Reference Guide
|
Represents a NXOpen::Annotations::DraftingDatumTargetBuilder
To create a new instance of this class, use NXOpen::Annotations::AnnotationManager::CreateDraftingDatumTargetBuilder
Default values.
More...
Public Member Functions | |
NXOpen::Annotations::ForeshorteningSymbolBuilder * | ForeshorteningSymbol () |
Returns the foreshortening symbol builder Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::Annotations::DatumTargetBuilder | |
NXString | AreaSize () |
Returns the area size Created in NX6.0.0. More... | |
NXOpen::Annotations::DatumTargetBuilder::StandardTypes | DatumTargetStandard () |
Returns the datum target standard. More... | |
bool | DrawX () |
Returns the draw x More... | |
NXOpen::Expression * | Height () |
Returns the height Created in NX6.0.0. More... | |
int | Index () |
Returns the index Created in NX6.0.0. More... | |
void | InheritFrom (NXOpen::Annotations::BaseDatumTarget *inheritTag) |
The datum target is inherited form existing datum target. More... | |
NXOpen::Expression * | InnerDiameter () |
Returns the inner diameter Created in NX6.0.0. More... | |
NXString | Label () |
Returns the label Created in NX6.0.0. More... | |
NXOpen::Annotations::LeaderBuilder * | Leader () |
Returns the NXOpen::Annotations::LeaderBuilder for the annotation Created in NX6.0.0. More... | |
bool | Movable () |
Returns the flag that indicates movable .If true then movable. More... | |
NXOpen::Expression * | MovableModifierAngle () |
Returns the movable modifier angle Created in NX10.0.0. More... | |
NXOpen::Annotations::OriginBuilder * | Origin () |
Returns the origin Created in NX6.0.0. More... | |
NXOpen::Expression * | OuterDiameter () |
Returns the outer diameter Created in NX6.0.0. More... | |
void | ReverseMovableModifier () |
Reverses the Movable datum target direction by 180 degree Created in NX10.0.0. More... | |
void | SetAreaSize (const NXString &areaSize) |
Sets the area size Created in NX6.0.0. More... | |
void | SetAreaSize (const char *areaSize) |
Sets the area size Created in NX6.0.0. More... | |
void | SetDatumTargetStandard (NXOpen::Annotations::DatumTargetBuilder::StandardTypes standard) |
Sets the datum target standard. More... | |
void | SetDrawX (bool flag) |
Sets the draw x More... | |
void | SetIndex (int index) |
Sets the index Created in NX6.0.0. More... | |
void | SetLabel (const NXString &label) |
Sets the label Created in NX6.0.0. More... | |
void | SetLabel (const char *label) |
Sets the label Created in NX6.0.0. More... | |
void | SetMovable (bool flag) |
Sets the flag that indicates movable .If true then movable. More... | |
void | SetTerminatorType (NXOpen::Annotations::DatumTargetBuilder::TerminatorTypes type) |
Sets the terminator type Created in NX10.0.0. More... | |
void | SetType (NXOpen::Annotations::DatumTargetBuilder::Types type) |
Sets the type Created in NX6.0.0. More... | |
NXOpen::Annotations::StyleBuilder * | Style () |
Returns the style Created in NX6.0.0. More... | |
NXOpen::Annotations::DatumTargetBuilder::TerminatorTypes | TerminatorType () |
Returns the terminator type Created in NX10.0.0. More... | |
NXOpen::Annotations::DatumTargetBuilder::Types | Type () |
Returns the type Created in NX6.0.0. More... | |
NXOpen::Expression * | Width () |
Returns the width Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen::Annotations::DatumTargetBuilder | |
enum | StandardTypes { StandardTypesNoStandard, StandardTypesAsmeY145m1982, StandardTypesAsmeY145m1994, StandardTypesAsmeIso11011983, StandardTypesGmAddendum94, StandardTypesAsig2000, StandardTypesAsmeY1452009 } |
represents the datum target standards More... | |
enum | TerminatorTypes { TerminatorTypesArrow, TerminatorTypesX, TerminatorTypesPlus } |
represents the datum target terminator type More... | |
enum | Types { TypesPoint, TypesLine, TypesRectangular, TypesCircular, TypesAnnular, TypesSpherical, TypesCylindrical, TypesArbitrary } |
datum symbol type More... | |
Represents a NXOpen::Annotations::DraftingDatumTargetBuilder
To create a new instance of this class, use NXOpen::Annotations::AnnotationManager::CreateDraftingDatumTargetBuilder
Default values.
Property | Value |
---|---|
Height.Value |
10 (millimeters part), 1 (inches part) |
InnerDiameter.Value |
10 (millimeters part), .1 (inches part) |
OuterDiameter.Value |
10 (millimeters part), 1 (inches part) |
Width.Value |
10 (millimeters part), 1 (inches part) |
Created in NX6.0.0.
NXOpen::Annotations::ForeshorteningSymbolBuilder* NXOpen::Annotations::DraftingDatumTargetBuilder::ForeshorteningSymbol | ( | ) |
Returns the foreshortening symbol builder
Created in NX10.0.0.
License requirements : None