NX Open C++ Reference Guide
|
Represents a NXOpen::Annotations::ForeshorteningSymbolBuilder builder
There is no KF creator for this class.
More...
Public Member Functions | |
void | AddSymbol (const NXOpen::Point3d &locations) |
Add the foreshortening symbol Created in NX10.0.0. More... | |
void | DeleteSymbol (int symbolIndex) |
Delete the foreshortening symbol Created in NX10.0.0. More... | |
std::vector< NXOpen::Point3d > | GetSymbols (std::vector< int > &indices) |
Get the foreshortening symbol. More... | |
void | ModifySymbol (int symbolIndex, const NXOpen::Point3d &locations) |
Modify the foreshortening symbol Created in NX10.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Annotations::ForeshorteningSymbolBuilder builder
There is no KF creator for this class.
Created in NX10.0.0.
void NXOpen::Annotations::ForeshorteningSymbolBuilder::AddSymbol | ( | const NXOpen::Point3d & | locations | ) |
Add the foreshortening symbol
Created in NX10.0.0.
License requirements : None
locations | locations |
void NXOpen::Annotations::ForeshorteningSymbolBuilder::DeleteSymbol | ( | int | symbolIndex | ) |
Delete the foreshortening symbol
Created in NX10.0.0.
License requirements : None
symbolIndex | symbolindex |
std::vector<NXOpen::Point3d> NXOpen::Annotations::ForeshorteningSymbolBuilder::GetSymbols | ( | std::vector< int > & | indices | ) |
Get the foreshortening symbol.
indices | indices |
void NXOpen::Annotations::ForeshorteningSymbolBuilder::ModifySymbol | ( | int | symbolIndex, |
const NXOpen::Point3d & | locations | ||
) |
Modify the foreshortening symbol
Created in NX10.0.0.
License requirements : None
symbolIndex | symbolindex |
locations | locations |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.