NX Open C++ Reference Guide
|
Represents a NXOpen::Annotations::OriginBuilder
This is a sub-builder class and cannot be directly instantiated
Created in NX6.0.0.
More...
Public Types | |
enum | AlignmentPosition { AlignmentPositionTopLeft, AlignmentPositionTopCenter, AlignmentPositionTopRight, AlignmentPositionMidLeft, AlignmentPositionMidCenter, AlignmentPositionMidRight, AlignmentPositionBottomLeft, AlignmentPositionBottomCenter, AlignmentPositionBottomRight } |
alignment position on the annotation More... | |
Public Member Functions | |
NXOpen::Annotations::OriginBuilder::AlignmentPosition | Anchor () |
Returns the anchor location of the origin on the annotation Created in NX6.0.0. More... | |
NXOpen::Drawings::SelectDraftingView * | AnnotationView () |
Returns the view of the annotation (drafting member views only) Created in NX6.0.0. More... | |
NXOpen::Annotations::Annotation::AssociativeOriginData | GetAssociativeOrigin () |
Gets the data that specifies the origin's associativity. More... | |
NXOpen::SelectDisplayableObject * | Origin () |
Returns the origin Created in NX6.0.0. More... | |
NXOpen::Point3d | OriginPoint () |
Returns the origin point Created in NX6.0.0. More... | |
NXOpen::Annotations::PlaneBuilder * | Plane () |
Returns the plane Created in NX6.0.0. More... | |
void | SetAnchor (NXOpen::Annotations::OriginBuilder::AlignmentPosition anchor) |
Sets the anchor location of the origin on the annotation Created in NX6.0.0. More... | |
void | SetAssociativeOrigin (const NXOpen::Annotations::Annotation::AssociativeOriginData &assocOrigin) |
Associates the annotation's origin to the specified objects Created in NX6.0.0. More... | |
void | SetInferRelativeToGeometry (bool inferRelativeToGeometry) |
Infers a relative to geometry associative on commit if no other associativity has been applied Created in NX6.0.1. More... | |
void | SetOriginPoint (const NXOpen::Point3d &origin) |
Sets the origin point Created in NX6.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Annotations::OriginBuilder
This is a sub-builder class and cannot be directly instantiated
Created in NX6.0.0.
alignment position on the annotation
NXOpen::Annotations::OriginBuilder::AlignmentPosition NXOpen::Annotations::OriginBuilder::Anchor | ( | ) |
Returns the anchor location of the origin on the annotation
Created in NX6.0.0.
License requirements : None
NXOpen::Drawings::SelectDraftingView* NXOpen::Annotations::OriginBuilder::AnnotationView | ( | ) |
Returns the view of the annotation (drafting member views only)
Created in NX6.0.0.
License requirements : None
NXOpen::Annotations::Annotation::AssociativeOriginData NXOpen::Annotations::OriginBuilder::GetAssociativeOrigin | ( | ) |
Gets the data that specifies the origin's associativity.
NXOpen::SelectDisplayableObject* NXOpen::Annotations::OriginBuilder::Origin | ( | ) |
Returns the origin
Created in NX6.0.0.
License requirements : None
NXOpen::Point3d NXOpen::Annotations::OriginBuilder::OriginPoint | ( | ) |
Returns the origin point
Created in NX6.0.0.
License requirements : None
NXOpen::Annotations::PlaneBuilder* NXOpen::Annotations::OriginBuilder::Plane | ( | ) |
Returns the plane
Created in NX6.0.0.
License requirements : None
void NXOpen::Annotations::OriginBuilder::SetAnchor | ( | NXOpen::Annotations::OriginBuilder::AlignmentPosition | anchor | ) |
Sets the anchor location of the origin on the annotation
Created in NX6.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING")
anchor | anchor |
void NXOpen::Annotations::OriginBuilder::SetAssociativeOrigin | ( | const NXOpen::Annotations::Annotation::AssociativeOriginData & | assocOrigin | ) |
Associates the annotation's origin to the specified objects
Created in NX6.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING")
assocOrigin | associativity data |
void NXOpen::Annotations::OriginBuilder::SetInferRelativeToGeometry | ( | bool | inferRelativeToGeometry | ) |
Infers a relative to geometry associative on commit if no other associativity has been applied
Created in NX6.0.1.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING")
inferRelativeToGeometry | relative to geometry flag |
void NXOpen::Annotations::OriginBuilder::SetOriginPoint | ( | const NXOpen::Point3d & | origin | ) |
Sets the origin point
Created in NX6.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING")
origin | origin |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.