NX Open C++ Reference Guide
|
Represents a NXOpen::Annotations::PlaneBuilder object. More...
Public Types | |
enum | PlaneMethodType { PlaneMethodTypeXyPlane, PlaneMethodTypeXzPlane, PlaneMethodTypeYzPlane, PlaneMethodTypeModelView, PlaneMethodTypeUserDefined } |
method used to compute the annotation plane More... | |
Public Member Functions | |
NXOpen::Annotations::PlaneBuilder::PlaneMethodType | PlaneMethod () |
Returns the plane method Created in NX6.0.0. More... | |
void | SetPlaneMethod (NXOpen::Annotations::PlaneBuilder::PlaneMethodType planeMethod) |
Sets the plane method Created in NX6.0.0. More... | |
void | SetUserDefinedPlane (NXOpen::Xform *userDefinedPlane) |
Sets the user-defined plane used by the operation Created in NX6.0.0. More... | |
NXOpen::Xform * | UserDefinedPlane () |
Returns the user-defined plane used by the operation Created in NX6.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Annotations::PlaneBuilder object.
This object stored information about the plane in which an annotation lies.
This is a sub-builder class and cannot be directly instantiated
Created in NX6.0.0.
NXOpen::Annotations::PlaneBuilder::PlaneMethodType NXOpen::Annotations::PlaneBuilder::PlaneMethod | ( | ) |
Returns the plane method
Created in NX6.0.0.
License requirements : None
void NXOpen::Annotations::PlaneBuilder::SetPlaneMethod | ( | NXOpen::Annotations::PlaneBuilder::PlaneMethodType | planeMethod | ) |
Sets the plane method
Created in NX6.0.0.
License requirements : None
planeMethod | planemethod |
void NXOpen::Annotations::PlaneBuilder::SetUserDefinedPlane | ( | NXOpen::Xform * | userDefinedPlane | ) |
Sets the user-defined plane used by the operation
Created in NX6.0.0.
License requirements : None
userDefinedPlane | user defined plane |
NXOpen::Xform* NXOpen::Annotations::PlaneBuilder::UserDefinedPlane | ( | ) |
Returns the user-defined plane used by the operation
Created in NX6.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.