NX Open C++ Reference Guide
|
Represents a NXOpen::Annotations::DatumReferenceBuilder
To create a new instance of this class, use NXOpen::Annotations::AnnotationManager::CreateEmptyDatumReferenceBuilder
Created in NX6.0.0.
More...
Public Types | |
enum | DatumReferenceMaterialCondition { DatumReferenceMaterialConditionNone, DatumReferenceMaterialConditionLeastMaterialCondition, DatumReferenceMaterialConditionMaximumMaterialCondition, DatumReferenceMaterialConditionRegardlessOfFeatureSize } |
Specifies the material modifier condition for the datum reference. More... | |
Public Member Functions | |
bool | FreeState () |
Returns the datum reference free state Created in NX6.0.0. More... | |
NXString | Letter () |
Returns the datum reference datum letter Created in NX6.0.0. More... | |
NXOpen::Annotations::DatumReferenceBuilder::DatumReferenceMaterialCondition | MaterialCondition () |
Returns the datum reference material condition Created in NX6.0.0. More... | |
bool | Projected () |
Returns the datum reference projected Created in NX10.0.0. More... | |
void | SetFreeState (bool datumReferenceFreeState) |
Sets the datum reference free state Created in NX6.0.0. More... | |
void | SetLetter (const NXString &datumReferenceDatum) |
Sets the datum reference datum letter Created in NX6.0.0. More... | |
void | SetLetter (const char *datumReferenceDatum) |
Sets the datum reference datum letter Created in NX6.0.0. More... | |
void | SetMaterialCondition (NXOpen::Annotations::DatumReferenceBuilder::DatumReferenceMaterialCondition materialCondition) |
Sets the datum reference material condition Created in NX6.0.0. More... | |
void | SetProjected (bool datumReferenceProjected) |
Sets the datum reference projected Created in NX10.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Annotations::DatumReferenceBuilder
To create a new instance of this class, use NXOpen::Annotations::AnnotationManager::CreateEmptyDatumReferenceBuilder
Created in NX6.0.0.
Specifies the material modifier condition for the datum reference.
bool NXOpen::Annotations::DatumReferenceBuilder::FreeState | ( | ) |
Returns the datum reference free state
Created in NX6.0.0.
License requirements : None
NXString NXOpen::Annotations::DatumReferenceBuilder::Letter | ( | ) |
Returns the datum reference datum letter
Created in NX6.0.0.
License requirements : None
NXOpen::Annotations::DatumReferenceBuilder::DatumReferenceMaterialCondition NXOpen::Annotations::DatumReferenceBuilder::MaterialCondition | ( | ) |
Returns the datum reference material condition
Created in NX6.0.0.
License requirements : None
bool NXOpen::Annotations::DatumReferenceBuilder::Projected | ( | ) |
Returns the datum reference projected
Created in NX10.0.0.
License requirements : None
void NXOpen::Annotations::DatumReferenceBuilder::SetFreeState | ( | bool | datumReferenceFreeState | ) |
Sets the datum reference free state
Created in NX6.0.0.
License requirements : drafting ("DRAFTING") OR geometric_tol ("GDT")
datumReferenceFreeState | datumreferencefreestate |
void NXOpen::Annotations::DatumReferenceBuilder::SetLetter | ( | const NXString & | datumReferenceDatum | ) |
Sets the datum reference datum letter
Created in NX6.0.0.
License requirements : drafting ("DRAFTING") OR geometric_tol ("GDT")
datumReferenceDatum | datumreferencedatum |
void NXOpen::Annotations::DatumReferenceBuilder::SetLetter | ( | const char * | datumReferenceDatum | ) |
Sets the datum reference datum letter
Created in NX6.0.0.
License requirements : drafting ("DRAFTING") OR geometric_tol ("GDT")
datumReferenceDatum | datumreferencedatum |
void NXOpen::Annotations::DatumReferenceBuilder::SetMaterialCondition | ( | NXOpen::Annotations::DatumReferenceBuilder::DatumReferenceMaterialCondition | materialCondition | ) |
Sets the datum reference material condition
Created in NX6.0.0.
License requirements : drafting ("DRAFTING") OR geometric_tol ("GDT")
materialCondition | materialcondition |
void NXOpen::Annotations::DatumReferenceBuilder::SetProjected | ( | bool | datumReferenceProjected | ) |
Sets the datum reference projected
Created in NX10.0.0.
License requirements : drafting ("DRAFTING") OR geometric_tol ("GDT")
datumReferenceProjected | datumreferenceprojected |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.