NX Open C++ Reference Guide
|
Represents a collection of NXOpen::Annotations::OffsetCenterPoint objects
To obtain an instance of this class, refer to NXOpen::Annotations::AnnotationManager
Created in NX6.0.0.
More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Annotations::OffsetCenterPointBuilder * | CreateOffsetCenterPointBuilder (NXOpen::Annotations::OffsetCenterPoint *centerPoint) |
Creates the OffsetCenterPointBuilder. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::Annotations::OffsetCenterPoint * | FindObject (const NXString &journalIdentifier) |
Finds the offset center point with the given name. More... | |
NXOpen::Annotations::OffsetCenterPoint * | FindObject (const char *journalIdentifier) |
Finds the offset center point with the given name. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of NXOpen::Annotations::OffsetCenterPoint objects
To obtain an instance of this class, refer to NXOpen::Annotations::AnnotationManager
Created in NX6.0.0.
iterator NXOpen::Annotations::OffsetCenterPointCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Annotations::OffsetCenterPointBuilder* NXOpen::Annotations::OffsetCenterPointCollection::CreateOffsetCenterPointBuilder | ( | NXOpen::Annotations::OffsetCenterPoint * | centerPoint | ) |
Creates the OffsetCenterPointBuilder.
centerPoint | NXOpen::Annotations::OffsetCenterPoint to be edited, if NULL then create a new one |
iterator NXOpen::Annotations::OffsetCenterPointCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::Annotations::OffsetCenterPoint* NXOpen::Annotations::OffsetCenterPointCollection::FindObject | ( | const NXString & | journalIdentifier | ) |
Finds the offset center point with the given name.
An exception will be thrown if no object can be found with given name
journalIdentifier | Identifier of the offset center point to be found |
NXOpen::Annotations::OffsetCenterPoint* NXOpen::Annotations::OffsetCenterPointCollection::FindObject | ( | const char * | journalIdentifier | ) |
Finds the offset center point with the given name.
An exception will be thrown if no object can be found with given name
journalIdentifier | Identifier of the offset center point to be found |
tag_t NXOpen::Annotations::OffsetCenterPointCollection::Tag | ( | ) | const |
Returns the tag of this object.