Represents a collection of NXOpen::Annotations::OrdinateMargin
To obtain an instance of this class, refer to NXOpen::Annotations::AnnotationManager
Created in NX4.0.0.
More...
|
class | iterator |
| Iterator for accessing the contents of the collection. More...
|
|
Represents a collection of NXOpen::Annotations::OrdinateMargin
To obtain an instance of this class, refer to NXOpen::Annotations::AnnotationManager
Created in NX4.0.0.
Adds an ordinate margin object.
- Returns
Created in NX5.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
- Parameters
-
ordinateOrigin | Ordinate origin dimension |
editMargin | existing margin |
offsetDistance | Margin offset distance |
iterator NXOpen::Annotations::OrdinateMarginCollection::begin |
( |
| ) |
|
Returns an iterator addressing the first element.
Creates a horizontal ordinate margin object.
- Returns
- New horizontal ordinate margin
Created in NX4.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
- Parameters
-
ordinateOrigin | Ordinate origin dimension |
associativity | Associativity data for the ordinate margin |
offsetDistance | Margin offset distance |
Creates an inferred ordinate margin object.
- Returns
Created in NX5.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
- Parameters
-
ordinateOrigin | Ordinate origin dimension |
origin | Margin point in dimension entity space |
subtype | Ordinate margin subtype |
Creates a vertical ordinate margin object.
- Returns
- New vertical ordinate margin
Created in NX4.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
- Parameters
-
ordinateOrigin | Ordinate origin dimension |
associativity | Associativity data for the ordinate margin |
offsetDistance | Margin offset distance |
iterator NXOpen::Annotations::OrdinateMarginCollection::end |
( |
| ) |
|
Returns an iterator addressing one past the last element.
tag_t NXOpen::Annotations::OrdinateMarginCollection::Tag |
( |
| ) |
const |
Returns the tag of this object.
The documentation for this class was generated from the following file:
- Annotations_OrdinateMarginCollection.hxx
Copyright 2017 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.