Represents a collection of NXOpen::Annotations::Weld objects
To obtain an instance of this class, refer to NXOpen::Annotations::AnnotationManager
Created in NX4.0.0.
More...
|
class | iterator |
| Iterator for accessing the contents of the collection. More...
|
|
Represents a collection of NXOpen::Annotations::Weld objects
To obtain an instance of this class, refer to NXOpen::Annotations::AnnotationManager
Created in NX4.0.0.
iterator NXOpen::Annotations::WeldCollection::begin |
( |
| ) |
|
Returns an iterator addressing the first element.
Creates a line weld.
- Returns
- New line weld
Created in NX4.0.0.
License requirements : drafting ("DRAFTING")
- Parameters
-
lineWeldData | line weld data |
origin | Origin for the line weld |
leader | Specifies the leaders for the line weld |
Creates a PMI line weld.
- Returns
- New PMI line weld
Created in NX4.0.0.
License requirements : geometric_tol ("GDT")
- Parameters
-
lineWeldData | line weld data |
pmiData | PMI data |
annotationPlane | Annotation plane on which the line weld lies |
origin | Origin for the line weld |
leader | Specifies the leaders for the line weld |
iterator NXOpen::Annotations::WeldCollection::end |
( |
| ) |
|
Returns an iterator addressing one past the last element.
Creates new LineWeldData object.
- Returns
- New LineWeldData
Created in NX4.0.0.
License requirements : None
tag_t NXOpen::Annotations::WeldCollection::Tag |
( |
| ) |
const |
Returns the tag of this object.
The documentation for this class was generated from the following file:
- Annotations_WeldCollection.hxx
Copyright 2017 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.