NX Open C++ Reference Guide
|
Represents a PMI line weld
To create or edit an instance of this class, use NXOpen::Annotations::PmiLineWeldBuilder
Created in NX4.0.0.
More...
Public Member Functions | |
virtual void | AddBusinessModifiers (const std::vector< NXOpen::Annotations::BusinessModifier * > &businessModifiers) |
Adds the business modifiers. More... | |
virtual NXOpen::Annotations::AssociatedObject * | GetAssociatedObject () |
Returns the associated object. More... | |
virtual std::vector < NXOpen::Annotations::BusinessModifier * > | GetBusinessModifiers () |
Returns the business modifiers. More... | |
virtual NXOpen::Annotations::AssociatedObject * | GetSharedAssociatedObject () |
Returns the shared associated objects. More... | |
virtual int | Index () |
Returns the index. More... | |
virtual bool | IsMirrored () |
Returns a flag indicating whether the annotation is mirrored Created in NX8.5.0. More... | |
virtual void | SetAssociatedObject (NXOpen::Annotations::AssociatedObject *assocObj) |
Sets the associated object. More... | |
virtual void | SetBusinessModifiers (const std::vector< NXOpen::Annotations::BusinessModifier * > &businessModifiers) |
Sets the business modifiers. More... | |
virtual void | SetIndex (int index) |
Sets the index. More... | |
Public Member Functions inherited from NXOpen::Annotations::LineWeld | |
NXOpen::Annotations::LineWeldData * | GetWeldData () |
Returns the weld data. More... | |
void | SetAutoWeldSymbol (bool isAutoWeldSymbol) |
Sets the auto weld symbol flag. More... | |
void | SetWeldData (NXOpen::Annotations::LineWeldData *data) |
Sets the weld data. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen::DisplayableObject | |
enum | ObjectFont { ObjectFontSolid = 1, ObjectFontDashed, ObjectFontPhantom, ObjectFontCenterline, ObjectFontDotted, ObjectFontLongDashed, ObjectFontDottedDashed } |
specifies the object font for objects such as lines Created in NX3.0.0. More... | |
enum | ObjectWidth { ObjectWidthNormal, ObjectWidthThick, ObjectWidthThin, ObjectWidthOne = 5, ObjectWidthTwo, ObjectWidthThree, ObjectWidthFour, ObjectWidthFive, ObjectWidthSix, ObjectWidthSeven, ObjectWidthEight, ObjectWidthNine } |
specifies object width for objects such as lines and text Created in NX3.0.0. More... | |
Represents a PMI line weld
To create or edit an instance of this class, use NXOpen::Annotations::PmiLineWeldBuilder
Created in NX4.0.0.
|
virtual |
Adds the business modifiers.
Created in NX12.0.0.
License requirements : geometric_tol ("GDT")
businessModifiers | List of new business modifiers |
Implements NXOpen::Annotations::IPmi.
|
virtual |
Returns the associated object.
Implements NXOpen::Annotations::IPmi.
|
virtual |
Returns the business modifiers.
Implements NXOpen::Annotations::IPmi.
|
virtual |
Returns the shared associated objects.
Implements NXOpen::Annotations::IPmi.
|
virtual |
Returns the index.
It is a unique integer assigned to a PMI object.
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX4.0.0.
License requirements : None
Implements NXOpen::Annotations::IPmi.
|
virtual |
Returns a flag indicating whether the annotation is mirrored
Created in NX8.5.0.
License requirements : None
Implements NXOpen::Annotations::IPmi.
|
virtual |
Sets the associated object.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX4.0.0.
License requirements : geometric_tol ("GDT")
assocObj | New associated object |
Implements NXOpen::Annotations::IPmi.
|
virtual |
Sets the business modifiers.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX4.0.0.
License requirements : geometric_tol ("GDT")
businessModifiers | List of new business modifiers |
Implements NXOpen::Annotations::IPmi.
|
virtual |
Sets the index.
It is a unique integer assigned to a PMI object.
NOTE: The set method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX4.0.0.
License requirements : geometric_tol ("GDT")
index | New integer for PMI object |
Implements NXOpen::Annotations::IPmi.