NX Open C++ Reference Guide
|
Represents the data for all the leaders of an annotation
Created in NX3.0.0.
More...
Public Member Functions | |
NXOpen::Annotations::LeaderAlignment | LeaderAlignment () |
Returns the leader alignment Created in NX3.0.0. More... | |
NXOpen::Annotations::LeaderSide | LeaderSide () |
Returns the leader side Created in NX3.0.0. More... | |
NXOpen::Annotations::LeaderType | LeaderType () |
Returns the leader type Created in NX3.0.0. More... | |
int | NumberOfLeaders () |
Returns the number of leaders. More... | |
void | SetLeaderAlignment (NXOpen::Annotations::LeaderAlignment leaderAlignment) |
Sets the leader alignment Created in NX3.0.0. More... | |
void | SetLeaderData (int n, NXOpen::Annotations::LeaderAttachment attachmentType, NXOpen::NXObject *attachmentObject, NXOpen::View *attachmentView, const NXOpen::Point3d &endPoint, double angle, const std::vector< NXOpen::Point3d > &intermediatePoints) |
Sets the leader data for the nth leader Created in NX3.0.0. More... | |
void | SetLeaderSide (NXOpen::Annotations::LeaderSide leaderSide) |
Sets the leader side Created in NX3.0.0. More... | |
void | SetLeaderType (NXOpen::Annotations::LeaderType leaderType) |
Sets the leader type Created in NX3.0.0. More... | |
void | SetNumberOfLeaders (int numLeaders) |
Sets the number of leaders. More... | |
virtual | ~LeaderBundle () |
Frees the object from memory. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents the data for all the leaders of an annotation
Created in NX3.0.0.
|
virtual |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX3.0.0.
License requirements : None
NXOpen::Annotations::LeaderAlignment NXOpen::Annotations::LeaderBundle::LeaderAlignment | ( | ) |
Returns the leader alignment
Created in NX3.0.0.
License requirements : None
NXOpen::Annotations::LeaderSide NXOpen::Annotations::LeaderBundle::LeaderSide | ( | ) |
Returns the leader side
Created in NX3.0.0.
License requirements : None
NXOpen::Annotations::LeaderType NXOpen::Annotations::LeaderBundle::LeaderType | ( | ) |
Returns the leader type
Created in NX3.0.0.
License requirements : None
int NXOpen::Annotations::LeaderBundle::NumberOfLeaders | ( | ) |
Returns the number of leaders.
Must not exceed NXOpen::Annotations::ConstantsMaxLeaders . The only leader types that permit more than one leader are the following: Plain, Around, PlainAligned, and AroundAligned. PlainAligned and AroundAligned require at least one leader.
Created in NX3.0.0.
License requirements : None
void NXOpen::Annotations::LeaderBundle::SetLeaderAlignment | ( | NXOpen::Annotations::LeaderAlignment | leaderAlignment | ) |
Sets the leader alignment
Created in NX3.0.0.
License requirements : None
leaderAlignment | leader alignment |
void NXOpen::Annotations::LeaderBundle::SetLeaderData | ( | int | n, |
NXOpen::Annotations::LeaderAttachment | attachmentType, | ||
NXOpen::NXObject * | attachmentObject, | ||
NXOpen::View * | attachmentView, | ||
const NXOpen::Point3d & | endPoint, | ||
double | angle, | ||
const std::vector< NXOpen::Point3d > & | intermediatePoints | ||
) |
Sets the leader data for the nth leader
Created in NX3.0.0.
License requirements : None
n | The leader to set the data for |
attachmentType | attachment type |
attachmentObject | Attachment object. Should be NULL if the attachment type is Screen. Must not be NULL if the attachment type is OnObject. |
attachmentView | The view that the leader will be associated with. Must not be NULL |
endPoint | The coordinates of the leader's end point. If the attachment type is Screen, the coordinates will be view coordinates. If the attachment type is OnObject, the coordinates will be in the absolute coordinate system of the model that owns the attachment object |
angle | angle |
intermediatePoints | Intermediate points for the leader. The number of points must not exceed NXOpen::Annotations::ConstantsMaxLeaderIntermediatePoints . The points are in the view coordinate system. The only leader types that permit intermediate points are the following: Plain, Around, PlainAligned, AroundAligned, DatumArrow, and GbDatumArrow. |
void NXOpen::Annotations::LeaderBundle::SetLeaderSide | ( | NXOpen::Annotations::LeaderSide | leaderSide | ) |
Sets the leader side
Created in NX3.0.0.
License requirements : None
leaderSide | leader side |
void NXOpen::Annotations::LeaderBundle::SetLeaderType | ( | NXOpen::Annotations::LeaderType | leaderType | ) |
Sets the leader type
Created in NX3.0.0.
License requirements : None
leaderType | leader type |
void NXOpen::Annotations::LeaderBundle::SetNumberOfLeaders | ( | int | numLeaders | ) |
Sets the number of leaders.
Must not exceed NXOpen::Annotations::ConstantsMaxLeaders . The only leader types that permit more than one leader are the following: Plain, Around, PlainAligned, and AroundAligned. PlainAligned and AroundAligned require at least one leader.
Created in NX3.0.0.
License requirements : None
numLeaders | num leaders |