NX Open C++ Reference Guide
|
Represents a NXOpen::Annotations::Note builder
To create a new instance of this class, use NXOpen::Annotations::AnnotationManager::CreatePmiNoteBuilder
Created in NX6.0.0.
More...
Public Member Functions | |
NXOpen::Annotations::AssociatedObjectsBuilder * | AssociatedObjects () |
Returns the NXOpen::Annotations::AssociatedObjectsBuilder for note Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Annotations::DraftingNoteBuilder | |
NXOpen::Annotations::ForeshorteningSymbolBuilder * | ForeshorteningSymbol () |
Returns the foreshortening symbol builder Created in NX10.0.0. More... | |
NXOpen::SelectDisplayableObject * | Inherit () |
Returns the note from which the properties are inherited Created in NX7.5.2. More... | |
void | InheritProperties (NXOpen::Annotations::SimpleDraftingAid *annotation, int recordNumber) |
Inheriting properties from the note Created in NX7.5.2. More... | |
NXOpen::Annotations::LeaderBuilder * | Leader () |
Returns the NXOpen::Annotations::LeaderBuilder for the annotation Created in NX6.0.0. More... | |
NXOpen::Annotations::OriginBuilder * | Origin () |
Returns the origin Created in NX6.0.0. More... | |
void | SetTextAlignment (NXOpen::Annotations::DraftingNoteBuilder::TextAlign textAlignment) |
Sets the text alignment Created in NX6.0.0. More... | |
void | SetVerticalText (bool verticalText) |
Sets the vertical text for text Created in NX6.0.0. More... | |
NXOpen::Annotations::StyleBuilder * | Style () |
Returns the style builder Created in NX6.0.0. More... | |
NXOpen::Annotations::TextWithEditControlsBuilder * | Text () |
Returns the text Created in NX6.0.0. More... | |
NXOpen::Annotations::DraftingNoteBuilder::TextAlign | TextAlignment () |
Returns the text alignment Created in NX6.0.0. More... | |
bool | VerticalText () |
Returns the vertical text for text Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen::Annotations::DraftingNoteBuilder | |
enum | TextAlign { TextAlignTop, TextAlignMiddle, TextAlignBottom, TextAlignBelowbottomExtToMax, TextAlignBelowbottomExtToMaxUnderline, TextAlignBelowbottom, TextAlignBelowbottomUnderline, TextAlignBelowTopExtToMax, TextAlignBelowTopExtToMaxUnderline, TextAlignBelowTop, TextAlignBelowTopUnderline } |
text over leader types for text More... | |
enum | ThicknessTypes { ThicknessTypesMedium, ThicknessTypesThick } |
thickness types for text More... | |
Represents a NXOpen::Annotations::Note builder
To create a new instance of this class, use NXOpen::Annotations::AnnotationManager::CreatePmiNoteBuilder
Created in NX6.0.0.
NXOpen::Annotations::AssociatedObjectsBuilder* NXOpen::Annotations::PmiNoteBuilder::AssociatedObjects | ( | ) |
Returns the NXOpen::Annotations::AssociatedObjectsBuilder for note
Created in NX6.0.0.
License requirements : None