NX Open C++ Reference Guide
|
The associated objects builder is used to store objects which annotations are associated to
Created in NX6.0.0.
More...
Public Member Functions | |
NXOpen::SelectNXObjectList * | Nxobjects () |
Returns the associated NX objects Created in NX9.0.0. More... | |
NXOpen::SelectDisplayableObjectList * | Objects () |
Returns the associated objects More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
The associated objects builder is used to store objects which annotations are associated to
Created in NX6.0.0.
NXOpen::SelectNXObjectList* NXOpen::Annotations::AssociatedObjectsBuilder::Nxobjects | ( | ) |
Returns the associated NX objects
Created in NX9.0.0.
License requirements : None
NXOpen::SelectDisplayableObjectList* NXOpen::Annotations::AssociatedObjectsBuilder::Objects | ( | ) |
Returns the associated objects
Use NXOpen::Annotations::AssociatedObjectsBuilder::Nxobjects instead.
Created in NX6.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.