NX Open C++ Reference Guide
|
Represents master custom symbol data
More...
Public Member Functions | |
NXOpen::Point * | Anchor () |
Returns the anchor point More... | |
NXString | GetPath () |
Get the path for part name. More... | |
NXString | PartName () |
Frees the object from memory. More... | |
void | SetAnchor (NXOpen::Point *anchor) |
Sets the anchor point More... | |
void | SetGeometry (const std::vector< NXOpen::DisplayableObject * > &geom) |
Specify the geometry for this master custom symbol data. More... | |
void | SetPartName (const NXString &name) |
Sets the master part name More... | |
void | SetPartName (const char *name) |
Sets the master part name More... | |
void | SetPath (const NXString &path) |
Set the valid path for part name More... | |
void | SetPath (const char *path) |
Set the valid path for part name More... | |
void | SetSymbolName (const NXString &name) |
Sets the symbol name More... | |
void | SetSymbolName (const char *name) |
Sets the symbol name More... | |
NXString | SymbolName () |
Returns the symbol name More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents master custom symbol data
Use NXOpen::Annotations::MasterSymbolBuilder instead.
Created in NX6.0.0.
NXOpen::Point* NXOpen::Annotations::MasterCustomSymbolData::Anchor | ( | ) |
Returns the anchor point
Use NXOpen::Annotations::MasterSymbolBuilder instead.
Created in NX6.0.0.
License requirements : None
NXString NXOpen::Annotations::MasterCustomSymbolData::GetPath | ( | ) |
Get the path for part name.
Created in NX7.5.2.
License requirements : None
NXString NXOpen::Annotations::MasterCustomSymbolData::PartName | ( | ) |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX6.0.0.
License requirements : None Returns the master part name
Use NXOpen::Annotations::MasterSymbolBuilder instead.
Created in NX6.0.0.
License requirements : None
void NXOpen::Annotations::MasterCustomSymbolData::SetAnchor | ( | NXOpen::Point * | anchor | ) |
Sets the anchor point
Use NXOpen::Annotations::MasterSymbolBuilder instead.
Created in NX6.0.0.
License requirements : None
anchor | New anchor point |
void NXOpen::Annotations::MasterCustomSymbolData::SetGeometry | ( | const std::vector< NXOpen::DisplayableObject * > & | geom | ) |
Specify the geometry for this master custom symbol data.
Created in NX6.0.0.
License requirements : None
geom | symbol geometry |
void NXOpen::Annotations::MasterCustomSymbolData::SetPartName | ( | const NXString & | name | ) |
Sets the master part name
Use NXOpen::Annotations::MasterSymbolBuilder instead.
Created in NX6.0.0.
License requirements : None
name | New master part name |
void NXOpen::Annotations::MasterCustomSymbolData::SetPartName | ( | const char * | name | ) |
Sets the master part name
Use NXOpen::Annotations::MasterSymbolBuilder instead.
Created in NX6.0.0.
License requirements : None
name | New master part name |
void NXOpen::Annotations::MasterCustomSymbolData::SetPath | ( | const NXString & | path | ) |
Set the valid path for part name
Use NXOpen::Annotations::MasterSymbolBuilder instead.
Created in NX7.5.2.
License requirements : None
path | New path |
void NXOpen::Annotations::MasterCustomSymbolData::SetPath | ( | const char * | path | ) |
Set the valid path for part name
Use NXOpen::Annotations::MasterSymbolBuilder instead.
Created in NX7.5.2.
License requirements : None
path | New path |
void NXOpen::Annotations::MasterCustomSymbolData::SetSymbolName | ( | const NXString & | name | ) |
Sets the symbol name
Use NXOpen::Annotations::MasterSymbolBuilder instead.
Created in NX6.0.0.
License requirements : None
name | New symbol name |
void NXOpen::Annotations::MasterCustomSymbolData::SetSymbolName | ( | const char * | name | ) |
Sets the symbol name
Use NXOpen::Annotations::MasterSymbolBuilder instead.
Created in NX6.0.0.
License requirements : None
name | New symbol name |
NXString NXOpen::Annotations::MasterCustomSymbolData::SymbolName | ( | ) |
Returns the symbol name
Use NXOpen::Annotations::MasterSymbolBuilder instead.
Created in NX6.0.0.
License requirements : None