NX Open C++ Reference Guide
|
Represents a collection of NXOpen::Annotations::TargetPoint objects
To obtain an instance of this class, refer to NXOpen::Annotations::AnnotationManager
Created in NX6.0.0.
More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Annotations::TargetPointBuilder * | CreateTargetPointBuilder (NXOpen::Annotations::TargetPoint *targetPt) |
Creates the TargetPointBuilder. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::Annotations::TargetPoint * | FindObject (const NXString &journalIdentifier) |
Finds the target point with the given name. More... | |
NXOpen::Annotations::TargetPoint * | FindObject (const char *journalIdentifier) |
Finds the target point with the given name. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of NXOpen::Annotations::TargetPoint objects
To obtain an instance of this class, refer to NXOpen::Annotations::AnnotationManager
Created in NX6.0.0.
iterator NXOpen::Annotations::TargetPointCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Annotations::TargetPointBuilder* NXOpen::Annotations::TargetPointCollection::CreateTargetPointBuilder | ( | NXOpen::Annotations::TargetPoint * | targetPt | ) |
Creates the TargetPointBuilder.
targetPt | NXOpen::Annotations::TargetPoint to be edited, if NULL then create a new one |
iterator NXOpen::Annotations::TargetPointCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::Annotations::TargetPoint* NXOpen::Annotations::TargetPointCollection::FindObject | ( | const NXString & | journalIdentifier | ) |
Finds the target point with the given name.
An exception will be thrown if no object can be found with given name
journalIdentifier | Identifier of the target point to be found |
NXOpen::Annotations::TargetPoint* NXOpen::Annotations::TargetPointCollection::FindObject | ( | const char * | journalIdentifier | ) |
Finds the target point with the given name.
An exception will be thrown if no object can be found with given name
journalIdentifier | Identifier of the target point to be found |
tag_t NXOpen::Annotations::TargetPointCollection::Tag | ( | ) | const |
Returns the tag of this object.