NXOpen .NET Reference
12.0.0
|
Provides classes and interfaces for PID. More...
Classes | |
class | BulkEditBuilder |
Represents a BulkEditBuilder to edit bulk of objects. More... | |
class | DesignContextBuilder |
Represents a builder class that performs PID Design Context operations. More... | |
class | Equipment |
Represents the equipment class. More... | |
class | EquipmentBuilder |
Builder used to model a piece of Equipment. More... | |
class | FileNewApplicationBuilder |
Represents a builder class that performs Generic File New operations. More... | |
class | FlowDirectionArrow |
A symbol that indicates the direction the of the flow More... | |
class | FlowDirectionArrowBuilder |
Represents FlowDirectionArrowBuilder More... | |
class | FlowDirectionArrowCollection |
Represents a collection of FlowDirectionArrow. More... | |
class | LibraryAuthoringBuilder |
Represents a LibraryAuthoringBuilder. More... | |
class | NamespaceDoc |
Provides classes and interfaces for PID. More... | |
class | OffSheetConnector |
Represents the off sheet connector class. More... | |
class | OffSheetConnectorBuilder |
Builder used to model a piece of Off Sheet Connector. More... | |
class | PidManager |
A manager to deal with all objects. More... | |
class | Pipe |
Represents the Pipe class. More... | |
class | PipeBuilder |
Represents a PipeBuilder. More... | |
class | Port |
Represents the port class. More... | |
class | PortEquipment |
Represents the PortEquipment class. More... | |
class | PortEquipmentBuilder |
Builder used to model a piece of PortEquipment. More... | |
class | PreferencesAnnotationBuilder |
Represents a PreferencesAnnotationBuilder More... | |
class | PreferencesBuilder |
Represents a PreferencesBuilder More... | |
class | PreferencesConnectionBuilder |
Represents a PreferencesConnectionBuilder More... | |
class | PreferencesGeneralBuilder |
Represents a PreferencesGeneralBuilder More... | |
class | PreferencesOffSheetConnectorBuilder |
Represents a PreferencesOffSheetConnectorBuilder More... | |
class | Sheet |
Represents a base class that provides common methods for various model elements in a NXOpen.CollaborativeDesign . More... | |
class | SheetTemplateBuilder |
Represents a NXOpen.PID.SheetTemplateBuilder builder, and the builder is used to model a sheet template. More... | |
Enumerations | |
enum | SymbolSourceOption { ReuseLibrary, ExistingSymbol, LogicalElementRevision } |
Represents the symbol source options. More... | |
enum | RotateAngleOption { Zero, Ninety, OneHundredAndEighty, TwoHundredAndSeventy } |
Represents the symbol rotation angle options. More... | |
enum | ConnectionEndType { Start, End } |
Represents the connection end type. More... | |
enum | PortDirectionOption { Input, Output, BiDirectional } |
Represents the port direction option. More... | |
Provides classes and interfaces for PID.