NXOpen .NET Reference
12.0.0
|
Represents FlowDirectionArrowBuilder More...
Public Member Functions | |
unsafe void | GetConnection (out NXOpen.PID.Pipe pipe, out string connectionId) |
Gets the connection for this Flow Direction Arrow. More... | |
unsafe void | SetConnection (NXOpen.PID.Pipe equipment, string connectionId) |
Sets the connection for this Flow Direction Arrow. More... | |
unsafe void | ReverseDirection () |
Change the direction of FDA. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | LocationPercent [get, set] |
Returns or sets the percent along the segment for this Flow Direction Arrow. More... | |
unsafe int | LocationSegment [get, set] |
Returns or sets the segment this Flow Direction Arrow is located on. More... | |
Represents FlowDirectionArrowBuilder
To create a new instance of this class, use NXOpen.PID.PidManager.CreateFlowDirectionArrowBuilder
Created in NX11.0.1
unsafe void NXOpen.PID.FlowDirectionArrowBuilder.GetConnection | ( | out NXOpen.PID.Pipe | pipe, |
out string | connectionId | ||
) |
Gets the connection for this Flow Direction Arrow.
Created in NX11.0.1
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
pipe | |
connectionId |
unsafe void NXOpen.PID.FlowDirectionArrowBuilder.ReverseDirection | ( | ) |
Change the direction of FDA.
Created in NX11.0.1
License requirements: nx_pid_design_author ("NX P and ID Design Author")
unsafe void NXOpen.PID.FlowDirectionArrowBuilder.SetConnection | ( | NXOpen.PID.Pipe | equipment, |
string | connectionId | ||
) |
Sets the connection for this Flow Direction Arrow.
Created in NX11.0.1
License requirements: nx_pid_design_author ("NX P and ID Design Author")
equipment | |
connectionId |
|
getset |
Returns or sets the percent along the segment for this Flow Direction Arrow.
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the segment this Flow Direction Arrow is located on.
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")