NXOpen .NET Reference
12.0.0
|
Represents a PipeBuilder. More...
Public Member Functions | |
unsafe NXOpen.Point2d | GetStartLocation () |
Get the start location of this connection. More... | |
unsafe void | SetStartLocation (NXOpen.Point2d startLocation) |
Set the start location of this connection. More... | |
unsafe NXOpen.Point2d | GetEndLocation () |
Get the end location of this connection. More... | |
unsafe void | SetEndLocation (NXOpen.Point2d endLocation) |
Set the end location of this connection. More... | |
unsafe void | GetStart (out NXOpen.PID.Equipment equipment, out string nodeSidId, out string portId) |
Gets the start port of this connection. More... | |
unsafe void | SetStart (NXOpen.PID.Equipment equipment, string nodeSidId, string portId) |
Sets the start port of this connection. More... | |
unsafe void | GetEnd (out NXOpen.PID.Equipment equipment, out string nodeSidId, out string portId) |
Gets the end port of this pipe. More... | |
unsafe void | SetEnd (NXOpen.PID.Equipment equipment, string nodeSidId, string portId) |
Sets the end port of this pipe. More... | |
unsafe void | GetBendPoints (out NXOpen.Point2d[] points) |
Get bending points for polyline to render the connection. More... | |
unsafe void | SetBendPoints (NXOpen.Point2d[] points) |
Set bending points for polyline to render the connection. More... | |
unsafe void | GetStartTeeLocation (out NXOpen.PID.Pipe pipe, out string connectionId, out int segementId, out double percent) |
Get the connection location for tee object at the start of the connection. More... | |
unsafe void | SetStartTeeLocation (NXOpen.PID.Pipe pipe, string connectionId, int segementId, double percent) |
Set the connection location for tee object at the start of the connection. More... | |
unsafe void | GetEndTeeLocation (out NXOpen.PID.Pipe pipe, out string connectionId, out int segementId, out double percent) |
Get the connection location for tee object at the end of the connection. More... | |
unsafe void | SetEndTeeLocation (NXOpen.PID.Pipe pipe, string connectionId, int segementId, double percent) |
Set the connection location for tee object at the end of the connection. More... | |
unsafe void | GetNewStartTeeConnection (out NXOpen.PID.Pipe pipe, out string connectionId) |
Gets new connection after inserting the start Tee. More... | |
unsafe void | GetNewEndTeeConnection (out NXOpen.PID.Pipe pipe, out string connectionId) |
Gets new connection after inserting the end Tee. More... | |
unsafe NXOpen.Diagramming.Connection | GetConnection () |
Get the connection object of the connection builder. More... | |
unsafe void | GetStartTee (out NXOpen.PID.Equipment tee, out string nodeSidId) |
Gets the start Tee. More... | |
unsafe void | GetEndTee (out NXOpen.PID.Equipment tee, out string nodeSidId) |
Gets the end Tee. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | ElementId [get, set] |
Returns or sets the current element ID of this pipe. More... | |
unsafe string | Id [get] |
Returns the id of the pipe. More... | |
unsafe NXOpen.PLAS.Run | OwningRun [get, set] |
Returns or sets the owning run of the pipe. More... | |
unsafe NXOpen.PID.Sheet | OwningSheet [get, set] |
Returns or sets the owning sheet of this pipe. More... | |
unsafe bool | ReverseEnd [get] |
Returns the reversed flag of this connection. More... | |
unsafe string | StockPathId [get, set] |
Returns or sets the stock path ID of the pipe. More... | |
Represents a PipeBuilder.
To create a new instance of this class, use NXOpen.PID.PidManager.CreatePipeBuilder
Created in NX11.0.1
unsafe void NXOpen.PID.PipeBuilder.GetBendPoints | ( | out NXOpen.Point2d[] | points | ) |
Get bending points for polyline to render the connection.
Created in NX11.0.1
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
points |
unsafe NXOpen.Diagramming.Connection NXOpen.PID.PipeBuilder.GetConnection | ( | ) |
Get the connection object of the connection builder.
Created in NX12.0.0
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
unsafe void NXOpen.PID.PipeBuilder.GetEnd | ( | out NXOpen.PID.Equipment | equipment, |
out string | nodeSidId, | ||
out string | portId | ||
) |
Gets the end port of this pipe.
Created in NX11.0.1
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
equipment | |
nodeSidId | |
portId |
unsafe NXOpen.Point2d NXOpen.PID.PipeBuilder.GetEndLocation | ( | ) |
Get the end location of this connection.
This end location is applicable only when the Diagramming.ConnectionBuilder.End port is a null reference (Nothing in Visual Basic).
Created in NX11.0.1
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
unsafe void NXOpen.PID.PipeBuilder.GetEndTee | ( | out NXOpen.PID.Equipment | tee, |
out string | nodeSidId | ||
) |
Gets the end Tee.
Created in NX12.0.0
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
tee | |
nodeSidId |
unsafe void NXOpen.PID.PipeBuilder.GetEndTeeLocation | ( | out NXOpen.PID.Pipe | pipe, |
out string | connectionId, | ||
out int | segementId, | ||
out double | percent | ||
) |
Get the connection location for tee object at the end of the connection.
Created in NX11.0.1
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
pipe | |
connectionId | |
segementId | |
percent |
unsafe void NXOpen.PID.PipeBuilder.GetNewEndTeeConnection | ( | out NXOpen.PID.Pipe | pipe, |
out string | connectionId | ||
) |
Gets new connection after inserting the end Tee.
Created in NX11.0.1
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
pipe | |
connectionId |
unsafe void NXOpen.PID.PipeBuilder.GetNewStartTeeConnection | ( | out NXOpen.PID.Pipe | pipe, |
out string | connectionId | ||
) |
Gets new connection after inserting the start Tee.
Created in NX11.0.1
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
pipe | |
connectionId |
unsafe void NXOpen.PID.PipeBuilder.GetStart | ( | out NXOpen.PID.Equipment | equipment, |
out string | nodeSidId, | ||
out string | portId | ||
) |
Gets the start port of this connection.
Created in NX11.0.1
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
equipment | |
nodeSidId | |
portId |
unsafe NXOpen.Point2d NXOpen.PID.PipeBuilder.GetStartLocation | ( | ) |
Get the start location of this connection.
This start location is applicable only when the Diagramming.ConnectionBuilder.Start is a null reference (Nothing in Visual Basic).
Created in NX11.0.1
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
unsafe void NXOpen.PID.PipeBuilder.GetStartTee | ( | out NXOpen.PID.Equipment | tee, |
out string | nodeSidId | ||
) |
Gets the start Tee.
Created in NX12.0.0
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
tee | |
nodeSidId |
unsafe void NXOpen.PID.PipeBuilder.GetStartTeeLocation | ( | out NXOpen.PID.Pipe | pipe, |
out string | connectionId, | ||
out int | segementId, | ||
out double | percent | ||
) |
Get the connection location for tee object at the start of the connection.
Created in NX11.0.1
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
pipe | |
connectionId | |
segementId | |
percent |
unsafe void NXOpen.PID.PipeBuilder.SetBendPoints | ( | NXOpen.Point2d[] | points | ) |
Set bending points for polyline to render the connection.
Created in NX11.0.1
License requirements: nx_pid_design_author ("NX P and ID Design Author")
points |
unsafe void NXOpen.PID.PipeBuilder.SetEnd | ( | NXOpen.PID.Equipment | equipment, |
string | nodeSidId, | ||
string | portId | ||
) |
Sets the end port of this pipe.
Created in NX11.0.1
License requirements: nx_pid_design_author ("NX P and ID Design Author")
equipment | |
nodeSidId | |
portId |
unsafe void NXOpen.PID.PipeBuilder.SetEndLocation | ( | NXOpen.Point2d | endLocation | ) |
Set the end location of this connection.
This end location is applicable only when the Diagramming.ConnectionBuilder.End port is a null reference (Nothing in Visual Basic).
Created in NX11.0.1
License requirements: nx_pid_design_author ("NX P and ID Design Author")
endLocation |
unsafe void NXOpen.PID.PipeBuilder.SetEndTeeLocation | ( | NXOpen.PID.Pipe | pipe, |
string | connectionId, | ||
int | segementId, | ||
double | percent | ||
) |
Set the connection location for tee object at the end of the connection.
Created in NX11.0.1
License requirements: nx_pid_design_author ("NX P and ID Design Author")
pipe | |
connectionId | |
segementId | |
percent |
unsafe void NXOpen.PID.PipeBuilder.SetStart | ( | NXOpen.PID.Equipment | equipment, |
string | nodeSidId, | ||
string | portId | ||
) |
Sets the start port of this connection.
Created in NX11.0.1
License requirements: nx_pid_design_author ("NX P and ID Design Author")
equipment | |
nodeSidId | |
portId |
unsafe void NXOpen.PID.PipeBuilder.SetStartLocation | ( | NXOpen.Point2d | startLocation | ) |
Set the start location of this connection.
This start location is applicable only when the Diagramming.ConnectionBuilder.Start is a null reference (Nothing in Visual Basic).
Created in NX11.0.1
License requirements: nx_pid_design_author ("NX P and ID Design Author")
startLocation |
unsafe void NXOpen.PID.PipeBuilder.SetStartTeeLocation | ( | NXOpen.PID.Pipe | pipe, |
string | connectionId, | ||
int | segementId, | ||
double | percent | ||
) |
Set the connection location for tee object at the start of the connection.
Created in NX11.0.1
License requirements: nx_pid_design_author ("NX P and ID Design Author")
pipe | |
connectionId | |
segementId | |
percent |
|
getset |
Returns or sets the current element ID of this pipe.
It works only in edit mode, it's optional and the first element ID stored in the pipe will be used as default.
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
get |
Returns the id of the pipe.
Created in NX11.0.1
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the owning run of the pipe.
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the owning sheet of this pipe.
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
get |
Returns the reversed flag of this connection.
Created in NX11.0.1
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the stock path ID of the pipe.
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")