NXOpen .NET Reference
12.0.0
|
Represents the equipment class. More...
Public Member Functions | |
unsafe void | GetPorts (out NXOpen.PID.Port[] ports) |
Get ports of the equipment. More... | |
unsafe NXOpen.PID.Port | GetPort (string portId) |
Get one port of the equipment by port ID. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Properties inherited from NXOpen.PDM.ConditionalElementRevision | |
unsafe string | EffectivityFormula [get] |
Returns the formula string that represents the effectivity of this object in database. More... | |
Represents the equipment class.
To create or edit an instance of this class, use NXOpen.PID.EquipmentBuilder
Created in NX11.0.1
unsafe NXOpen.PID.Port NXOpen.PID.Equipment.GetPort | ( | string | portId | ) |
Get one port of the equipment by port ID.
Created in NX11.0.1
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
portId |
unsafe void NXOpen.PID.Equipment.GetPorts | ( | out NXOpen.PID.Port[] | ports | ) |
Get ports of the equipment.
Created in NX11.0.1
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
ports |