NXOpen .NET Reference
12.0.0
|
Represents a base class that provides common methods for various conditional model elements in a NXOpen.CollaborativeDesign . More...
Properties | |
unsafe string | EffectivityFormula [get] |
Returns the formula string that represents the effectivity of this object in database. More... | |
Properties inherited from NXOpen.PDM.ModelElement | |
unsafe NXOpen.CollaborativeDesign | OwningCollaborativeDesign [get] |
Returns the owning NXOpen.CollaborativeDesign . More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Public Member Functions inherited from NXOpen.PDM.ModelElement | |
unsafe NXOpen.Assemblies.Partition[] | GetMemberPartitions () |
Get all the partitions of this model element revision. More... | |
unsafe NXOpen.PDM.AttributeGroup | Create (NXOpen.PDM.AttributeGroupDescription attributeGroupDescription) |
Creates an attribute group for a NXOpen.PDM.IAttributeGroupOwner , based on an attribute group type. More... | |
unsafe NXOpen.PDM.AttributeGroupReviseBuilder | CreateAttributeGroupReviseBuilder (NXOpen.PDM.AttributeGroup[] attributeGroups) |
Creates a NXOpen.PDM.AttributeGroupReviseBuilder object. More... | |
unsafe NXOpen.PDM.AttributeGroup[] | GetAttributeGroups () |
Returns the NXOpen.PDM.AttributeGroup objects owned by this object. More... | |
unsafe NXOpen.PDM.AttributeGroupDescription[] | GetAttributeGroupDescriptions () |
Returns the NXOpen.PDM.AttributeGroupDescription objects representing the attribute group types supported by this object. More... | |
unsafe NXOpen.PDM.AttributeGroupReviseBuilder | CreateAttributeGroupReviseBuilder (NXOpen.PDM.AttributeGroup[] attributeGroups, bool keepOriginal, NXOpen.PDM.AttributeGroupReviseBuilder.SaveAsActionType saveAsActionType) |
The builder will do a revise or save-as operation for each attribute group in the input list of existing attribute groups depending on input operation type. More... | |
Represents a base class that provides common methods for various conditional model elements in a NXOpen.CollaborativeDesign .
Instance of this class can not be created
Created in NX11.0.0
|
get |
Returns the formula string that represents the effectivity of this object in database.
Created in NX11.0.0
License requirements: None.