NXOpen .NET Reference
12.0.0
|
Represents a LibraryAuthoringBuilder. More...
Public Member Functions | |
unsafe void | SelectFolder (string classId, string symbolId) |
Selects the all symbols in the folder by the 2D symbol ID More... | |
unsafe void | SelectSymbol (string symbolId) |
Selects one 2D symbol or 3D symbol by the symbol ID More... | |
unsafe NXOpen.DiagrammingLibraryAuthor.LineTypeBuilder | CreateLineType () |
Creates a new line type More... | |
unsafe void | GetSymbolObjects (out NXOpen.DiagrammingLibraryAuthor.AttributeHolder[] symbolObjects) |
Gets the symbol objects which have user attributes of the symbol. More... | |
unsafe NXOpen.DiagrammingLibraryAuthor.AttributeHolder | Create3DSymbol (string instanceId, string partId, string partName, string numberName) |
Creates a new 3D symbol More... | |
unsafe void | Delete3DSymbol (NXOpen.DiagrammingLibraryAuthor.AttributeHolder symbolObject) |
Deletes the 3D symbol which is new created More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.DiagrammingLibraryAuthor.LineTypeBuilderList | LineTypes [get] |
Returns the list of line types. More... | |
unsafe NXOpen.DiagrammingLibraryAuthor.PipeStockBuilder | PipeStock [get] |
Returns the pipe stock sub-builder. More... | |
unsafe NXOpen.DiagrammingLibraryAuthor.Symbol2DBuilder | Symbol2D [get] |
Returns the symbol 2D sub-builder. More... | |
unsafe NXOpen.DiagrammingLibraryAuthor.Symbol3DBuilder | Symbol3D [get] |
Returns the symbol 3D sub-builder. More... | |
Represents a LibraryAuthoringBuilder.
Calling Builder.Commit on this builder will only return a null reference (Nothing in Visual Basic).
To create a new instance of this class, use NXOpen.PID.PidManager.CreateLibraryAuthoringBuilder
Default values.
Property | Value |
---|---|
Symbol2D.Image.CaptureMethod |
GraphicsArea |
Symbol2D.Image.Format |
Bmp |
Symbol2D.Image.Size |
Pixels64 |
Created in NX11.0.1
unsafe NXOpen.DiagrammingLibraryAuthor.AttributeHolder NXOpen.PID.LibraryAuthoringBuilder.Create3DSymbol | ( | string | instanceId, |
string | partId, | ||
string | partName, | ||
string | numberName | ||
) |
Creates a new 3D symbol
Created in NX11.0.1
License requirements: nx_pid_design_author ("NX P and ID Design Author")
instanceId | |
partId | |
partName | |
numberName |
unsafe NXOpen.DiagrammingLibraryAuthor.LineTypeBuilder NXOpen.PID.LibraryAuthoringBuilder.CreateLineType | ( | ) |
Creates a new line type
Created in NX11.0.1
License requirements: nx_pid_design_author ("NX P and ID Design Author")
unsafe void NXOpen.PID.LibraryAuthoringBuilder.Delete3DSymbol | ( | NXOpen.DiagrammingLibraryAuthor.AttributeHolder | symbolObject | ) |
Deletes the 3D symbol which is new created
Created in NX11.0.1
License requirements: nx_pid_design_author ("NX P and ID Design Author")
symbolObject | the symbol object, only accept the object which is got by NXOpen.PID.LibraryAuthoringBuilder.Create3DSymbol |
unsafe void NXOpen.PID.LibraryAuthoringBuilder.GetSymbolObjects | ( | out NXOpen.DiagrammingLibraryAuthor.AttributeHolder[] | symbolObjects | ) |
Gets the symbol objects which have user attributes of the symbol.
Created in NX11.0.1
License requirements: nx_pid_design_author ("NX P and ID Design Author")
symbolObjects | the symbol objects |
unsafe void NXOpen.PID.LibraryAuthoringBuilder.SelectFolder | ( | string | classId, |
string | symbolId | ||
) |
Selects the all symbols in the folder by the 2D symbol ID
Created in NX11.0.1
License requirements: nx_pid_design_author ("NX P and ID Design Author")
classId | |
symbolId |
unsafe void NXOpen.PID.LibraryAuthoringBuilder.SelectSymbol | ( | string | symbolId | ) |
Selects one 2D symbol or 3D symbol by the symbol ID
Created in NX11.0.1
License requirements: nx_pid_design_author ("NX P and ID Design Author")
symbolId |
|
get |
Returns the list of line types.
Created in NX11.0.1
License requirements: nx_pid_design_author ("NX P and ID Design Author")
|
get |
Returns the pipe stock sub-builder.
Created in NX11.0.1
License requirements: nx_pid_design_author ("NX P and ID Design Author")
|
get |
Returns the symbol 2D sub-builder.
Created in NX11.0.1
License requirements: nx_pid_design_author ("NX P and ID Design Author")
|
get |
Returns the symbol 3D sub-builder.
Created in NX11.0.1
License requirements: nx_pid_design_author ("NX P and ID Design Author")