NXOpen .NET Reference
12.0.0
|
Represents a LineTypeBuilder. More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.NXColor | LineColor [get, set] |
Returns or sets the line color. More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | LineFont [get, set] |
Returns or sets the line font. More... | |
unsafe string | LineTypeName [get, set] |
Returns or sets the name of the line type. More... | |
unsafe int | LineTypePriority [get, set] |
Returns or sets the priority of the line type. More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | LineWidth [get, set] |
Returns or sets the line width. More... | |
unsafe string | ObjectId [get] |
Returns the object Id of the line type. More... | |
Represents a LineTypeBuilder.
Created in NX11.0.1
unsafe bool NXOpen.DiagrammingLibraryAuthor.LineTypeBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the line color.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the line font.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the name of the line type.
It should be unique.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the priority of the line type.
It should be greater than or equal to 0.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the line width.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the object Id of the line type.
Created in NX11.0.1
License requirements: None.