NXOpen .NET Reference
12.0.0
|
Represents a Symbol2DBuilder. More...
Public Member Functions | |
unsafe void | CreateFromSymbol (string symbolId) |
Creates a new symbol from another symbol More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Point2d | AnchorPoint [get, set] |
Returns or sets the anchor point More... | |
unsafe NXOpen.Tooling.SelectReuseLibraryItemBuilder | DraftingSymbol [get] |
Returns the 2D symbol sub-builder. More... | |
unsafe bool | EnableScale [get, set] |
Returns or sets the scaling More... | |
unsafe NXOpen.Gateway.ImageCaptureBuilder | Image [get, set] |
Returns or sets the image capture builder More... | |
unsafe bool | IsInline [get, set] |
Returns or sets the inline More... | |
unsafe NXOpen.DiagrammingLibraryAuthor.PortDataBuilder | PortData [get] |
Returns the port data sub-builder. More... | |
unsafe NXOpen.Point2d | TagLocation [get, set] |
Returns or sets the tag location More... | |
Represents a Symbol2DBuilder.
Created in NX11.0.1
unsafe void NXOpen.DiagrammingLibraryAuthor.Symbol2DBuilder.CreateFromSymbol | ( | string | symbolId | ) |
Creates a new symbol from another symbol
Created in NX11.0.1
License requirements: None.
symbolId |
unsafe bool NXOpen.DiagrammingLibraryAuthor.Symbol2DBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the anchor point
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the 2D symbol sub-builder.
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the scaling
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the image capture builder
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the inline
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the port data sub-builder.
Created in NX11.0.1
License requirements: None.
|
getset |
Returns or sets the tag location
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.