NXOpen .NET Reference
12.0.0
|
Represents a PortDataBuilder. More...
Public Member Functions | |
unsafe void | GetPortObjects (out NXOpen.DiagrammingLibraryAuthor.AttributeHolder[] portObjects) |
Gets the port objects which have user attributes of the port. More... | |
unsafe NXOpen.Point2d | GetPointLocation (NXOpen.DiagrammingLibraryAuthor.AttributeHolder portObject) |
Gets the port location More... | |
unsafe void | SetPointLocation (NXOpen.DiagrammingLibraryAuthor.AttributeHolder portObject, NXOpen.Point2d portLocation) |
Sets the port location More... | |
unsafe NXOpen.Point2d | GetConnectionDirection (NXOpen.DiagrammingLibraryAuthor.AttributeHolder portObject) |
Gets the connection direction More... | |
unsafe void | SetConnectionDirection (NXOpen.DiagrammingLibraryAuthor.AttributeHolder portObject, NXOpen.Point2d connectionDirection) |
Sets the connection direction More... | |
unsafe NXOpen.DiagrammingLibraryAuthor.AttributeHolder | CreatePort () |
Creates a new port More... | |
unsafe void | DeletePort (NXOpen.DiagrammingLibraryAuthor.AttributeHolder portObject) |
Deletes the port which is new created More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | NozzleBottom [get, set] |
Returns or sets the nozzle in the bottom edge. More... | |
unsafe bool | NozzleLeft [get, set] |
Returns or sets the nozzle in the left edge. More... | |
unsafe bool | NozzleRight [get, set] |
Returns or sets the nozzle in the right edge. More... | |
unsafe bool | NozzleTop [get, set] |
Returns or sets the nozzle in the top edge More... | |
Represents a PortDataBuilder.
Created in NX11.0.1
unsafe NXOpen.DiagrammingLibraryAuthor.AttributeHolder NXOpen.DiagrammingLibraryAuthor.PortDataBuilder.CreatePort | ( | ) |
Creates a new port
Created in NX11.0.1
License requirements: None.
unsafe void NXOpen.DiagrammingLibraryAuthor.PortDataBuilder.DeletePort | ( | NXOpen.DiagrammingLibraryAuthor.AttributeHolder | portObject | ) |
Deletes the port which is new created
Created in NX11.0.1
License requirements: None.
portObject | the port object, only accept the object which is got by NXOpen.DiagrammingLibraryAuthor.PortDataBuilder.CreatePort |
unsafe NXOpen.Point2d NXOpen.DiagrammingLibraryAuthor.PortDataBuilder.GetConnectionDirection | ( | NXOpen.DiagrammingLibraryAuthor.AttributeHolder | portObject | ) |
Gets the connection direction
Created in NX11.0.1
License requirements: None.
portObject | the port object, only accept the object which is got by NXOpen.DiagrammingLibraryAuthor.PortDataBuilder.GetPortObjects or NXOpen.DiagrammingLibraryAuthor.PortDataBuilder.CreatePort |
unsafe NXOpen.Point2d NXOpen.DiagrammingLibraryAuthor.PortDataBuilder.GetPointLocation | ( | NXOpen.DiagrammingLibraryAuthor.AttributeHolder | portObject | ) |
Gets the port location
Created in NX11.0.1
License requirements: None.
portObject | the port object, only accept the object which is got by NXOpen.DiagrammingLibraryAuthor.PortDataBuilder.GetPortObjects or NXOpen.DiagrammingLibraryAuthor.PortDataBuilder.CreatePort |
unsafe void NXOpen.DiagrammingLibraryAuthor.PortDataBuilder.GetPortObjects | ( | out NXOpen.DiagrammingLibraryAuthor.AttributeHolder[] | portObjects | ) |
Gets the port objects which have user attributes of the port.
Created in NX11.0.1
License requirements: None.
portObjects | the port objects |
unsafe void NXOpen.DiagrammingLibraryAuthor.PortDataBuilder.SetConnectionDirection | ( | NXOpen.DiagrammingLibraryAuthor.AttributeHolder | portObject, |
NXOpen.Point2d | connectionDirection | ||
) |
Sets the connection direction
Created in NX11.0.1
License requirements: None.
portObject | the port object, only accept the object which is got by NXOpen.DiagrammingLibraryAuthor.PortDataBuilder.GetPortObjects or NXOpen.DiagrammingLibraryAuthor.PortDataBuilder.CreatePort |
connectionDirection | the connection direction |
unsafe void NXOpen.DiagrammingLibraryAuthor.PortDataBuilder.SetPointLocation | ( | NXOpen.DiagrammingLibraryAuthor.AttributeHolder | portObject, |
NXOpen.Point2d | portLocation | ||
) |
Sets the port location
Created in NX11.0.1
License requirements: None.
portObject | the port object, only accept the object which is by NXOpen.DiagrammingLibraryAuthor.PortDataBuilder.GetPortObjects or NXOpen.DiagrammingLibraryAuthor.PortDataBuilder.CreatePort |
portLocation | the port location |
unsafe bool NXOpen.DiagrammingLibraryAuthor.PortDataBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the nozzle in the bottom edge.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the nozzle in the left edge.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the nozzle in the right edge.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the nozzle in the top edge
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.