NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Gateway.ImageCaptureBuilder builder More...
Public Types | |
enum | CaptureMethodType { GraphicsArea, Region, File, Automatic } |
the selection method More... | |
enum | ImageFormat { Bmp, Jpg, Gif, Png, Tiff } |
the image format More... | |
enum | ImageSize { Pixels16, Pixels24, Pixels32, Pixels48, Pixels64, Pixels96, Pixels128 } |
the image size More... | |
Public Member Functions | |
unsafe void | GetRegion (out int[] topLeftCorner, out int[] bottomRightCorner) |
Returns the region More... | |
unsafe void | SetRegion (int[] topLeftCorner, int[] bottomRightCorner) |
Sets the region More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Gateway.ImageCaptureBuilder.CaptureMethodType | CaptureMethod [get, set] |
Returns or sets the capture method More... | |
unsafe string | File [get, set] |
Returns or sets the file More... | |
unsafe NXOpen.Gateway.ImageCaptureBuilder.ImageFormat | Format [get, set] |
Returns or sets the format More... | |
unsafe string | ImageFile [get, set] |
Returns or sets the image file More... | |
unsafe NXOpen.Gateway.ImageCaptureBuilder.ImageSize | Size [get, set] |
Returns or sets the size More... | |
Represents a NXOpen.Gateway.ImageCaptureBuilder builder
To create a new instance of this class, use NXOpen.Gateway.ImageCaptureManager.CreateImageCaptureBuilder
Default values.
Property | Value |
---|---|
CaptureMethod |
GraphicsArea |
Format |
Bmp |
Size |
Pixels64 |
Created in NX7.5.0
unsafe void NXOpen.Gateway.ImageCaptureBuilder.GetRegion | ( | out int[] | topLeftCorner, |
out int[] | bottomRightCorner | ||
) |
Returns the region
Created in NX7.5.0
License requirements: None.
topLeftCorner | Array of 2 integers for Top Left Corner of Region |
bottomRightCorner | Array of 2 integers for Bottom Right Corner of Region |
unsafe void NXOpen.Gateway.ImageCaptureBuilder.SetRegion | ( | int[] | topLeftCorner, |
int[] | bottomRightCorner | ||
) |
Sets the region
Created in NX7.5.0
License requirements: drafting ("DRAFTING")
topLeftCorner | Array of 2 integers for Top Left Corner of Region |
bottomRightCorner | Array of 2 integers for Bottom Right Corner of Region |
|
getset |
Returns or sets the capture method
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the file
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the format
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the image file
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the size
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")