NXOpen .NET Reference
12.0.0
|
Represents a PipeStockBuilder. More...
Public Member Functions | |
unsafe void | SelectFolder (string classId) |
Selects the pipe stock folder by the class ID More... | |
unsafe void | SelectPipeStock (string symbolId) |
Selects one pipe stock by the symbol ID More... | |
unsafe void | GetPipeStockObjects (out NXOpen.DiagrammingLibraryAuthor.AttributeHolder[] pipeStockObjects) |
Gets the pipe stock objects which have user attributes of the pipe stock. More... | |
unsafe NXOpen.DiagrammingLibraryAuthor.AttributeHolder | CreatePipeStock (string instanceId, string partId, string partName, string numberName) |
Creates a new pipe stock More... | |
unsafe void | DeletePipeStock (NXOpen.DiagrammingLibraryAuthor.AttributeHolder pipeStockObject) |
Deletes the pipe stock which is new created More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a PipeStockBuilder.
Created in NX11.0.1
unsafe NXOpen.DiagrammingLibraryAuthor.AttributeHolder NXOpen.DiagrammingLibraryAuthor.PipeStockBuilder.CreatePipeStock | ( | string | instanceId, |
string | partId, | ||
string | partName, | ||
string | numberName | ||
) |
Creates a new pipe stock
Created in NX11.0.1
License requirements: None.
instanceId | |
partId | |
partName | |
numberName |
unsafe void NXOpen.DiagrammingLibraryAuthor.PipeStockBuilder.DeletePipeStock | ( | NXOpen.DiagrammingLibraryAuthor.AttributeHolder | pipeStockObject | ) |
Deletes the pipe stock which is new created
Created in NX11.0.1
License requirements: None.
pipeStockObject | the pipe stock object, only accept the object which is got by NXOpen.DiagrammingLibraryAuthor.PipeStockBuilder.CreatePipeStock |
unsafe void NXOpen.DiagrammingLibraryAuthor.PipeStockBuilder.GetPipeStockObjects | ( | out NXOpen.DiagrammingLibraryAuthor.AttributeHolder[] | pipeStockObjects | ) |
Gets the pipe stock objects which have user attributes of the pipe stock.
Created in NX11.0.1
License requirements: None.
pipeStockObjects | the pipe stock objects |
unsafe void NXOpen.DiagrammingLibraryAuthor.PipeStockBuilder.SelectFolder | ( | string | classId | ) |
Selects the pipe stock folder by the class ID
Created in NX11.0.1
License requirements: None.
classId |
unsafe void NXOpen.DiagrammingLibraryAuthor.PipeStockBuilder.SelectPipeStock | ( | string | symbolId | ) |
Selects one pipe stock by the symbol ID
Created in NX11.0.1
License requirements: None.
symbolId |
unsafe bool NXOpen.DiagrammingLibraryAuthor.PipeStockBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.