NXOpen .NET Reference
12.0.0
|
Represents a PreferencesConnectionBuilder More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AllowNonOrthogonalConnections [get, set] |
Returns or sets the allow non-orthogonal connections. More... | |
unsafe double | ArrowSize [get, set] |
Returns or sets the arrow size. More... | |
unsafe NXOpen.Diagramming.DiagrammingFlowdirectionarrowstyle | ArrowStyle [get, set] |
Returns or sets the arrow style. More... | |
unsafe double | JumperGap [get, set] |
Returns or sets the jumper gap. More... | |
unsafe NXOpen.Diagramming.DiagrammingJumperprioritytype | JumperPriority [get, set] |
Returns or sets the jumper priority type. More... | |
unsafe bool | JumperPriorityUseLineType [get, set] |
Returns or sets the jumper priority use line type. More... | |
unsafe NXOpen.Diagramming.DiagrammingJumpertype | JumperType [get, set] |
Returns or sets the jumper type. More... | |
unsafe double | MinimumSegmentLength [get, set] |
Returns or sets the minimum segment length. More... | |
unsafe double | SnapAngle [get, set] |
Returns or sets the snap angle More... | |
unsafe double | TeeSize [get, set] |
Returns or sets the tee size. More... | |
Represents a PreferencesConnectionBuilder
Created in NX11.0.1
unsafe bool NXOpen.PID.PreferencesConnectionBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the allow non-orthogonal connections.
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the arrow size.
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the arrow style.
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the jumper gap.
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the jumper priority type.
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the jumper priority use line type.
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the jumper type.
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the minimum segment length.
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the snap angle
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the tee size.
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")