NXOpen .NET Reference
12.0.0
|
Represents a PreferencesBuilder More...
Properties | |
unsafe NXOpen.PID.PreferencesAnnotationBuilder | Annotation [get] |
Returns the preferences annotation builder More... | |
unsafe NXOpen.PID.PreferencesConnectionBuilder | Connection [get] |
Returns the preferences connection builder More... | |
unsafe NXOpen.PID.PreferencesGeneralBuilder | General [get] |
Returns the preferences general builder More... | |
unsafe NXOpen.PID.PreferencesOffSheetConnectorBuilder | OffSheetConnector [get] |
Returns the preferences offsheetconnector builder More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a PreferencesBuilder
To create a new instance of this class, use NXOpen.PID.PidManager.CreatePreferencesBuilder
Created in NX11.0.1
|
get |
Returns the preferences annotation builder
Created in NX11.0.1
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
|
get |
Returns the preferences connection builder
Created in NX11.0.1
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
|
get |
Returns the preferences general builder
Created in NX11.0.1
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
|
get |
Returns the preferences offsheetconnector builder
Created in NX11.0.1
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")