NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.PID.SheetTemplateBuilder builder, and the builder is used to model a sheet template. More...
Properties | |
unsafe NXOpen.Diagramming.SheetBuilder | Sheet [get] |
Returns the diagramming sheet builder. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.PID.SheetTemplateBuilder builder, and the builder is used to model a sheet template.
To create a new instance of this class, use NXOpen.PID.PidManager.CreateSheetTemplateBuilder
Created in NX11.0.0
|
get |
Returns the diagramming sheet builder.
Created in NX11.0.1
License requirements: nx_pid_design_author ("NX P and ID Design Author")