NXOpen .NET Reference
12.0.0
|
Represents a SheetBuilder. More...
Public Member Functions | |
unsafe NXOpen.Diagramming.SheetElement[] | GetFeatures () |
Gets all features. More... | |
unsafe NXOpen.Diagramming.SheetElement[] | GetSheetElements () |
Gets all sheet elements. More... | |
unsafe void | GetSize (out double height, out double width) |
Gets the height and width of this sheet. More... | |
unsafe void | SetSize (double height, double width) |
Sets the height and width of this sheet. More... | |
Properties | |
unsafe bool | AllowJumpers [get, set] |
Returns or sets the flag if jumpers are allowed to use where connections cross. More... | |
unsafe string | Description [get, set] |
Returns or sets the description that will be visible when a template is selected in the Item Rev dialog. More... | |
unsafe NXOpen.Diagramming.DiagrammingJumpertype | JumperType [get, set] |
Returns or sets the jumper type of the sheet. More... | |
unsafe double | Opacity [get, set] |
Returns or sets the opacity of sheet. More... | |
unsafe string | PaxFileName [get, set] |
Returns or sets the path name of the PAX file to which the template will be written to. More... | |
unsafe string | PresentationName [get, set] |
Returns or sets the presentation name that will be visible in the "Presentation" column of the Item Rev dialog. More... | |
unsafe string | ToolTip [get, set] |
Returns or sets the tooltip that will be visible when a template is selected in the Item Rev dialog. More... | |
unsafe NXOpen.Unit | Units [get, set] |
Returns or sets the units of the sheet. More... | |
unsafe bool | UpdatePAXFile [get, set] |
Returns or sets the flag to update pax file or not. More... | |
Represents a SheetBuilder.
To create a new instance of this class, use NXOpen.Diagramming.SheetCollection.CreateSheetBuilder
Created in NX10.0.0
unsafe NXOpen.Diagramming.SheetElement [] NXOpen.Diagramming.SheetBuilder.GetFeatures | ( | ) |
Gets all features.
Created in NX10.0.0
License requirements: None.
unsafe NXOpen.Diagramming.SheetElement [] NXOpen.Diagramming.SheetBuilder.GetSheetElements | ( | ) |
Gets all sheet elements.
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.Diagramming.SheetBuilder.GetSize | ( | out double | height, |
out double | width | ||
) |
Gets the height and width of this sheet.
Created in NX10.0.0
License requirements: None.
height | |
width |
unsafe void NXOpen.Diagramming.SheetBuilder.SetSize | ( | double | height, |
double | width | ||
) |
Sets the height and width of this sheet.
Created in NX10.0.0
License requirements: None.
height | |
width |
|
getset |
Returns or sets the flag if jumpers are allowed to use where connections cross.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the description that will be visible when a template is selected in the Item Rev dialog.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the jumper type of the sheet.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the opacity of sheet.
0.0 is completely transparent and 1.0 is completely opaque
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the path name of the PAX file to which the template will be written to.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the presentation name that will be visible in the "Presentation" column of the Item Rev dialog.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tooltip that will be visible when a template is selected in the Item Rev dialog.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the units of the sheet.
It could be either "meters" or "inches".
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag to update pax file or not.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.