NXOpen .NET Reference
12.0.0
|
Represents a collection of FlowDirectionArrow. More...
Public Member Functions | |
NXOpen.PID.FlowDirectionArrow[] | ToArray () |
Returns an array of NXOpen.PID.FlowDirectionArrow objects. More... | |
unsafe NXOpen.PID.FlowDirectionArrow | FindObject (string journalIdentifier) |
Finds the PID.FlowDirectionArrow with the given identifier as recorded in a journal. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of FlowDirectionArrow.
To obtain an instance of this class, refer to NXOpen.PID.Sheet
Created in NX11.0.1
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.PID.FlowDirectionArrow NXOpen.PID.FlowDirectionArrowCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the PID.FlowDirectionArrow with the given identifier as recorded in a journal.
An exception will be thrown if no object can be found with given name.
Created in NX11.0.1
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
journalIdentifier | Identifier to be found |
NXOpen.PID.FlowDirectionArrow [] NXOpen.PID.FlowDirectionArrowCollection.ToArray | ( | ) |
Returns an array of NXOpen.PID.FlowDirectionArrow objects.
|
get |
Returns the tag of this object.