NXOpen .NET Reference
12.0.0
|
Builder used to model a piece of PortEquipment. More...
Public Member Functions | |
unsafe void | GetNode (out NXOpen.PID.Equipment equipment, out string nodeId) |
Get the node. More... | |
unsafe void | SetNode (NXOpen.PID.Equipment equipment, string nodeId) |
Set the node. More... | |
unsafe NXOpen.Diagramming.Port | GetPort () |
Get the port object of the PortEquipment builder. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Diagramming.Port | ExistingSymbol [get, set] |
Returns or sets the symbol from foundation window. More... | |
unsafe string | Label [get] |
Returns the tag of this port equipment. More... | |
unsafe bool | LockAspectRatio [get, set] |
Returns or sets the option to lock the aspect ratio. More... | |
unsafe NXOpen.NXObject | NeedAttrOwner [get] |
Returns the owner of need attributes group. More... | |
unsafe NXOpen.PID.Sheet | OwningSheet [get, set] |
Returns or sets the owning sheet of this sheet element. More... | |
unsafe string | PortId [get, set] |
Returns or sets the current port ID of this port equipment. More... | |
unsafe double | RelativePercentX [get, set] |
Returns or sets the X percentage of location relative to the node. More... | |
unsafe double | RelativePercentY [get, set] |
Returns or sets the Y percentage of location relative to the node. More... | |
unsafe double | RelativeValueX [get, set] |
Returns or sets the X offset value of location relative to the node. More... | |
unsafe double | RelativeValueY [get, set] |
Returns or sets the Y offset value of location relative to the node. More... | |
unsafe double | Scale [get, set] |
Returns or sets the scale value. More... | |
unsafe double | ScaleX [get, set] |
Returns or sets the x scale value. More... | |
unsafe double | ScaleY [get, set] |
Returns or sets the y scale value. More... | |
unsafe string | SymbolId [get, set] |
Returns or sets the symbol ID of this port equipment. More... | |
unsafe NXOpen.PID.SymbolSourceOption | SymbolSourceType [get, set] |
Returns or sets the symbol source type More... | |
unsafe bool | UseExistingID [get, set] |
Returns or sets the option to place a duplicate symbol. More... | |
Builder used to model a piece of PortEquipment.
To create a new instance of this class, use NXOpen.PID.PidManager.CreatePortEquipmentBuilder
Default values.
Property | Value |
---|---|
SymbolSourceType |
ReuseLibrary |
Created in NX11.0.1
unsafe void NXOpen.PID.PortEquipmentBuilder.GetNode | ( | out NXOpen.PID.Equipment | equipment, |
out string | nodeId | ||
) |
Get the node.
Created in NX11.0.1
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
equipment | |
nodeId |
unsafe NXOpen.Diagramming.Port NXOpen.PID.PortEquipmentBuilder.GetPort | ( | ) |
Get the port object of the PortEquipment builder.
Created in NX12.0.0
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
unsafe void NXOpen.PID.PortEquipmentBuilder.SetNode | ( | NXOpen.PID.Equipment | equipment, |
string | nodeId | ||
) |
Set the node.
Created in NX11.0.1
License requirements: nx_pid_design_author ("NX P and ID Design Author")
equipment | |
nodeId |
|
getset |
Returns or sets the symbol from foundation window.
It is only applicable when PID.PortEquipmentBuilder.SymbolSourceType is PID.SymbolSourceOption.ExistingSymbol .
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
get |
Returns the tag of this port equipment.
Created in NX11.0.1
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the option to lock the aspect ratio.
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
get |
Returns the owner of need attributes group.
Created in NX11.0.1
License requirements: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the owning sheet of this sheet element.
Its setting method works only in creation mode.
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the current port ID of this port equipment.
It works only in edit mode, it's optional and the first port ID stored in the port equipment will be used as default.
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the X percentage of location relative to the node.
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the Y percentage of location relative to the node.
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the X offset value of location relative to the node.
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the Y offset value of location relative to the node.
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the scale value.
It is only applicable when PID.PortEquipmentBuilder.LockAspectRatio is true.
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the x scale value.
It is only applicable when PID.PortEquipmentBuilder.LockAspectRatio is false.
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the y scale value.
It is only applicable when PID.PortEquipmentBuilder.LockAspectRatio is false.
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the symbol ID of this port equipment.
It is only applicable when PID.PortEquipmentBuilder.SymbolSourceType is PID.SymbolSourceOption.ReuseLibrary .
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the symbol source type
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")
|
getset |
Returns or sets the option to place a duplicate symbol.
It is only applicable when PID.PortEquipmentBuilder.SymbolSourceType is PID.SymbolSourceOption.ExistingSymbol .
Created in NX11.0.1
License requirements to get this property: nx_pid_design_reader ("NX P and ID Design Reader") OR nx_pid_design_author ("NX P and ID Design Author")
License requirements to set this property: nx_pid_design_author ("NX P and ID Design Author")