NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Layout2d.Component s. More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
NXOpen.Drawings.OrderManager | OrderManagers [get] |
Returns the OrderManager for part More... | |
Represents a collection of NXOpen.Layout2d.Component s.
To obtain an instance of this class, refer to NXOpen.Part
Created in NX10.0.0
unsafe NXOpen.Layout2d.AssemblyFromLayout2dBuilder NXOpen.Layout2d.ComponentCollection.CreateAssemblyFromLayout2dBuilder | ( | ) |
Creates a NXOpen.Layout2d.AssemblyFromLayout2dBuilder that can create assembly from * the selected layout
Created in NX10.0.0
License requirements: nx_layout ("NX Layout")
unsafe NXOpen.Layout2d.CreateComponentFrom3DBuilder NXOpen.Layout2d.ComponentCollection.CreateComponentFrom3dBuilder | ( | NXOpen.View | myView | ) |
Creates a NXOpen.Layout2d.CreateComponentFrom3DBuilder that can create assembly from * the selected layout
Created in NX11.0.0
License requirements: nx_layout ("NX Layout")
myView |
unsafe NXOpen.Layout2d.DefineComponentAnchorPointBuilder NXOpen.Layout2d.ComponentCollection.CreateDefineComponentAnchorPointBuilder | ( | ) |
Creates a NXOpen.Layout2d.DefineComponentAnchorPointBuilder that can define the Anchor Point location of a * 2D Component
Created in NX10.0.0
License requirements: nx_layout ("NX Layout")
unsafe NXOpen.Layout2d.DefineComponentBuilder NXOpen.Layout2d.ComponentCollection.CreateDefineComponentBuilder | ( | NXOpen.Layout2d.Component | component | ) |
Creates a NXOpen.Layout2d.DefineComponentBuilder that can create a fully defined 2D Component with specified content, anchor point, name and reuse library destination folder.
Created in NX10.0.0
License requirements: nx_layout ("NX Layout")
component | the component to be edited, a null reference (Nothing in Visual Basic) in case of new component view. |
unsafe NXOpen.Layout2d.ExportComponentHierarchyBuilder NXOpen.Layout2d.ComponentCollection.CreateExportComponentHierarchyBuilder | ( | ) |
Creates a NXOpen.Layout2d.ExportComponentHierarchyBuilder
Created in NX11.0.0
License requirements: nx_layout ("NX Layout")
unsafe NXOpen.Layout2d.InsertComponentBuilder NXOpen.Layout2d.ComponentCollection.CreateInsertComponentBuilder | ( | ) |
Creates a NXOpen.Layout2d.InsertComponentBuilder that inserts a 2D Component instance in the active * sketch.
Created in NX10.0.0
License requirements: nx_layout ("NX Layout")
unsafe NXOpen.Layout2d.MakeComponentUniqueBuilder NXOpen.Layout2d.ComponentCollection.CreateMakeComponentUniqueBuilder | ( | ) |
Creates a NXOpen.Layout2d.MakeComponentUniqueBuilder that can create definition * for the selected 2D Component instance
Created in NX10.0.0
License requirements: nx_layout ("NX Layout")
unsafe NXOpen.Layout2d.NewComponentBuilder NXOpen.Layout2d.ComponentCollection.CreateNewComponentBuilder | ( | ) |
Creates a NXOpen.Layout2d.NewComponentBuilder that creates an empty 2D Component instance and stores its * definition in local 2D Component folder
Created in NX10.0.0
License requirements: nx_layout ("NX Layout")
unsafe NXOpen.Layout2d.PublishComponentBuilder NXOpen.Layout2d.ComponentCollection.CreatePublishComponentBuilder | ( | ) |
Creates a NXOpen.Layout2d.PublishComponentBuilder that can export local definitions into external storage locations
Created in NX10.0.0
License requirements: nx_layout ("NX Layout")
unsafe NXOpen.Layout2d.ReparentComponentBuilder NXOpen.Layout2d.ComponentCollection.CreateReparentComponentBuilder | ( | ) |
Creates a NXOpen.Layout2d.ReplaceComponentBuilder that can reparent the selected 2D Component * instance with another 2D Component or sketch
Created in NX11.0.0
License requirements: nx_layout ("NX Layout")
unsafe NXOpen.Layout2d.ReplaceComponentBuilder NXOpen.Layout2d.ComponentCollection.CreateReplaceComponentBuilder | ( | ) |
Creates a NXOpen.Layout2d.ReplaceComponentBuilder that can replace the selected 2D Component * instance with another 2D Component definition
Created in NX10.0.0
License requirements: nx_layout ("NX Layout")
unsafe NXOpen.Layout2d.SmashComponentBuilder NXOpen.Layout2d.ComponentCollection.CreateSmashComponentBuilder | ( | ) |
Creates a NXOpen.Layout2d.SmashComponentBuilder that can smash the selected * 2D Component instance
Created in NX10.0.0
License requirements: nx_layout ("NX Layout")
unsafe void NXOpen.Layout2d.ComponentCollection.DeleteComponents | ( | NXOpen.Layout2d.Component[] | components | ) |
Deletes a list of 2D Components
Created in NX10.0.0
License requirements: nx_layout ("NX Layout")
components |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Layout2d.Component NXOpen.Layout2d.ComponentCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.Layout2d.Component with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals. An exception will be thrown if no object can be found with the given journal identifier.
Created in NX10.0.0
License requirements: None.
journalIdentifier | Identifier of the 2D Component to be found |
unsafe bool NXOpen.Layout2d.ComponentCollection.IsComponentMember | ( | NXOpen.DisplayableObject | disObject | ) |
Verify if the object belong to this component
Created in NX10.0.0
License requirements: nx_layout ("NX Layout")
disObject |
NXOpen.Layout2d.Component [] NXOpen.Layout2d.ComponentCollection.ToArray | ( | ) |
Returns an array of NXOpen.Layout2d.Component objects.
unsafe void NXOpen.Layout2d.ComponentCollection.UpdateComponentHierarchy | ( | NXOpen.Layout2d.Component[] | components | ) |
Updates 2D Components and propagates the changes to the hierarchy in given layout
Created in NX11.0.0
License requirements: nx_layout ("NX Layout")
components |
unsafe void NXOpen.Layout2d.ComponentCollection.UpdateComponents | ( | NXOpen.Layout2d.Component[] | components | ) |
Updates 2D Components without propagating the changes to the hierarchy in given layout
Created in NX11.0.0
License requirements: nx_layout ("NX Layout")
components |
|
get |
Returns the OrderManager for part
Created in NX11.0.0
|
get |
Returns the tag of this object.