NXOpen .NET Reference
12.0.0
|
Represents a Builder for Publish 2D Component functionality which will allow local definitions to be exported into external storage locations More...
Properties | |
unsafe string | DestinationPath [get, set] |
Returns or sets the path of folder to publish into More... | |
unsafe bool | IsFolder [get, set] |
Returns or sets the type of object to pblish. More... | |
unsafe NXOpen.Layout2d.Layout2dDefinitionLocation | Location [get, set] |
Returns or sets the location type of folder to publish into More... | |
unsafe string | OriginPath [get, set] |
Returns or sets the path of folder or definition to publish More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Builder for Publish 2D Component functionality which will allow local definitions to be exported into external storage locations
To create a new instance of this class, use NXOpen.Layout2d.ComponentCollection.CreatePublishComponentBuilder
Created in NX10.0.0
|
getset |
Returns or sets the path of folder to publish into
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the type of object to pblish.
Can be definition or folder
Created in NX10.0.0
License requirements to get this property: nx_layout ("NX Layout")
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the location type of folder to publish into
Created in NX10.0.0
License requirements to get this property: nx_layout ("NX Layout")
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the path of folder or definition to publish
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")