NXOpen .NET Reference
12.0.0
|
Represents a Builder for export component 2D hierarchy More...
Properties | |
unsafe bool | ChildComponentsForComponents [get, set] |
Returns or sets the flag indicating whether to export child components for components More... | |
unsafe bool | ChildComponentsForDefinitions [get, set] |
Returns or sets the flag indicating whether to export child components for definitions More... | |
unsafe bool | Contents [get, set] |
Returns or sets the flag indicating whether to export contents for components More... | |
unsafe bool | DefinitionReferenceProperties [get, set] |
Returns or sets the flag indicating whether to export definition reference properties for components More... | |
unsafe bool | Definitions [get, set] |
Returns or sets the flag indicating whether to export definitions for components More... | |
unsafe string | OutputFileName [get, set] |
Returns or sets the selected output file More... | |
unsafe NXOpen.SelectDisplayableObjectList | Selection [get] |
Returns the selected objects which may be of NXOpen.Layout2d.Component or NXOpen.Sketch type More... | |
unsafe bool | SoftwareProperties [get, set] |
Returns or sets the flag indicating whether to export software properties for components More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Builder for export component 2D hierarchy
To create a new instance of this class, use NXOpen.Layout2d.ComponentCollection.CreateExportComponentHierarchyBuilder
Created in NX11.0.0
|
getset |
Returns or sets the flag indicating whether to export child components for components
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the flag indicating whether to export child components for definitions
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the flag indicating whether to export contents for components
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the flag indicating whether to export definition reference properties for components
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the flag indicating whether to export definitions for components
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the selected output file
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
get |
Returns the selected objects which may be of NXOpen.Layout2d.Component or NXOpen.Sketch type
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the flag indicating whether to export software properties for components
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")