NXOpen .NET Reference
12.0.0
|
Represents a Builder for Reparent 2D Component functionality which will reparents * the selected 2D Component contents from another 2D Component definition. More...
Public Member Functions | |
unsafe void | AddComponents (NXOpen.Layout2d.Component[] components) |
Add a list of 2D Components More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Layout2d.SelectComponentList | Components [get] |
Returns the select 2D Components to reparent the definitions More... | |
unsafe bool | CreateCopy [get, set] |
Returns or sets the flag to distinguish copy and cut operations More... | |
unsafe NXOpen.DisplayableObject | Target [get, set] |
Returns or sets the target of 2D Components reparent operation More... | |
Represents a Builder for Reparent 2D Component functionality which will reparents * the selected 2D Component contents from another 2D Component definition.
To create a new instance of this class, use NXOpen.Layout2d.ComponentCollection.CreateReparentComponentBuilder
Created in NX11.0.0
unsafe void NXOpen.Layout2d.ReparentComponentBuilder.AddComponents | ( | NXOpen.Layout2d.Component[] | components | ) |
Add a list of 2D Components
Created in NX11.0.0
License requirements: None.
components |
|
get |
Returns the select 2D Components to reparent the definitions
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the flag to distinguish copy and cut operations
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the target of 2D Components reparent operation
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.