NXOpen .NET Reference
12.0.0
|
Represents a Builder for Insert Component functionality which will insert a 2D * Component instance in the active sketch More...
Public Member Functions | |
unsafe void | SetPath (string path) |
Sets the path of the reuse library for the 2D Component More... | |
unsafe void | SetLocation (NXOpen.Layout2d.Layout2dDefinitionLocation locationType) |
Sets the location type of the 2D Component indicating local, native or team center More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | Angle [get, set] |
Returns or sets the component rotation angle, measured counterclockwise, around the anchor point, from the sketch +X direction to component's X axis More... | |
unsafe NXOpen.Layout2d.ComponentSettingsBlockBuilder | Settings [get] |
Returns the Component settings block builder which holds the component settings builder More... | |
unsafe NXOpen.Sketch | Sketch [get, set] |
Returns or sets the sketch to insert the 2D Component More... | |
unsafe NXOpen.Point3d | SpecifyPoint [get, set] |
Returns or sets the point specified to put the 2D Component instance More... | |
Represents a Builder for Insert Component functionality which will insert a 2D * Component instance in the active sketch
To create a new instance of this class, use NXOpen.Layout2d.ComponentCollection.CreateInsertComponentBuilder
Created in NX10.0.0
unsafe void NXOpen.Layout2d.InsertComponentBuilder.SetLocation | ( | NXOpen.Layout2d.Layout2dDefinitionLocation | locationType | ) |
Sets the location type of the 2D Component indicating local, native or team center
Created in NX10.0.0
License requirements: nx_layout ("NX Layout")
locationType |
unsafe void NXOpen.Layout2d.InsertComponentBuilder.SetPath | ( | string | path | ) |
Sets the path of the reuse library for the 2D Component
Created in NX10.0.0
License requirements: nx_layout ("NX Layout")
path | the path of the 2D Component |
|
getset |
Returns or sets the component rotation angle, measured counterclockwise, around the anchor point, from the sketch +X direction to component's X axis
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
get |
Returns the Component settings block builder which holds the component settings builder
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the sketch to insert the 2D Component
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the point specified to put the 2D Component instance
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")