NXOpen .NET Reference
12.0.0
|
Represents the Component Settings Button (Layout2d. More...
Public Member Functions | |
unsafe void | InheritSettingsFromSelectedObject (NXOpen.NXObject selectedObject) |
Inherit Settings From Selected Objects More... | |
unsafe void | InheritSettingsFromCustomerDefault () |
Inherit Settings From Customer Default More... | |
unsafe void | InheritSettingsFromPreferences () |
Inherit Settings From Preference More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Layout2d.ComponentSettingsBuilder | ComponentSettings [get] |
Returns the Component settings builder which stores the component settings More... | |
Represents the Component Settings Button (Layout2d.
ComponentSettingsBlockBuilder)
Created in NX10.0.0
unsafe void NXOpen.Layout2d.ComponentSettingsBlockBuilder.InheritSettingsFromCustomerDefault | ( | ) |
Inherit Settings From Customer Default
Created in NX10.0.0
License requirements: nx_layout ("NX Layout")
unsafe void NXOpen.Layout2d.ComponentSettingsBlockBuilder.InheritSettingsFromPreferences | ( | ) |
Inherit Settings From Preference
Created in NX10.0.0
License requirements: nx_layout ("NX Layout")
unsafe void NXOpen.Layout2d.ComponentSettingsBlockBuilder.InheritSettingsFromSelectedObject | ( | NXOpen.NXObject | selectedObject | ) |
Inherit Settings From Selected Objects
Created in NX10.0.0
License requirements: nx_layout ("NX Layout")
selectedObject | The selected 2C Component object. a null reference (Nothing in Visual Basic) is not allowed. |
unsafe bool NXOpen.Layout2d.ComponentSettingsBlockBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the Component settings builder which stores the component settings
Created in NX10.0.0
License requirements: None.