NXOpen .NET Reference
12.0.0
|
Represents a Builder for Make 2D Component unique functionality which will create a * new definition of the selected 2D Component instance More...
Public Member Functions | |
unsafe void | SetPath (string path) |
Sets the path to store the 2D Component More... | |
unsafe void | SetLocation (NXOpen.Layout2d.Layout2dDefinitionLocation locationType) |
Sets the location type of the 2D Component indicating local, native or team center More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Layout2d.SelectComponent | Component [get] |
Returns the select 2D Comoponent instance to create definition More... | |
unsafe NXOpen.Layout2d.ComponentNameBuilder | ComponentName [get] |
Returns the 2D Component Name defines the name for the new created definition More... | |
unsafe NXOpen.Gateway.ImageCaptureBuilder | ImageCapture [get] |
Returns the image capture builder used to create an image for the new definition More... | |
unsafe string | ImageName [get, set] |
Returns or sets the 2D Component image name for the new created definition More... | |
Represents a Builder for Make 2D Component unique functionality which will create a * new definition of the selected 2D Component instance
To create a new instance of this class, use NXOpen.Layout2d.ComponentCollection.CreateMakeComponentUniqueBuilder
Default values.
Property | Value |
---|---|
ImageCapture.CaptureMethod |
GraphicsArea |
ImageCapture.Format |
Bmp |
ImageCapture.Size |
Pixels64 |
Created in NX10.0.0
unsafe void NXOpen.Layout2d.MakeComponentUniqueBuilder.SetLocation | ( | NXOpen.Layout2d.Layout2dDefinitionLocation | locationType | ) |
Sets the location type of the 2D Component indicating local, native or team center
Created in NX10.0.0
License requirements: nx_layout ("NX Layout")
locationType |
unsafe void NXOpen.Layout2d.MakeComponentUniqueBuilder.SetPath | ( | string | path | ) |
Sets the path to store the 2D Component
Created in NX10.0.0
License requirements: nx_layout ("NX Layout")
path | location of component |
|
get |
Returns the select 2D Comoponent instance to create definition
Created in NX10.0.0
License requirements: None.
|
get |
Returns the 2D Component Name defines the name for the new created definition
Created in NX10.0.0
License requirements: None.
|
get |
Returns the image capture builder used to create an image for the new definition
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the 2D Component image name for the new created definition
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")